Swagelok® Tube Benders
Swagelok tube benders are designed for precise and efficient tube bending in various applications. They provide consistent, high-quality bends, reducing installation time and effort. Ideal for use in instrumentation, process, and control systems, these benders ensure accuracy and reliability, enhancing overall system performance and longevity.
View All Tube BendersSwagelok tube benders are essential for achieving accurate, high-quality tube bends, which are crucial for functional system design. These benders are designed to minimize wrinkling and damage during bending, ensuring the integrity of the tubing. Swagelok offers a variety of tube benders to suit different needs:
- Electric benders: Automated bending for tubing with outside diameters from 1 to 2 inches and 25 to 50 mm.
- Bench top benders: Lightweight aluminum construction for tubing with outside diameters from 1/4 to 1 1/4 inches and 6 to 30 mm.
- Hand tube benders: Highly portable with roll dies to reduce bending force and tube ovality, for tubing with outside diameters from 1/8 to 1/2 inches and 3 to 12 mm.
These versatile tools are ideal for use in various applications, including instrumentation, process, and control systems, providing consistent, high-quality bends that enhance system performance and longevity.
Categorías de Dobladoras de Tubos
Dobladoras de tubo eléctricas
Las dobladoras de tubo eléctricas tienen control eléctrico para el doblado automatizado de tubo, añadiendo eficiencia y consistencia a la instalación del tubo.
Dobladoras de tubo manuales
Conozca opciones de dobladoras de tubo manuales muy prácticas que funcionan con distintos tamaños de diámetro exterior de tubo.
Dobladoras de tubo para banco
Las dobladoras de tubo para banco son ligeras, de aluminio y están disponibles en versión manual y eléctrica.
Tube Bender Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Productos: Dobladoras de tubo eléctrica, para banco y manual; Herramientas de preparación de tubo; Soportes para tubo
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.
See How the Hand Tube Bender WorksSwagelok Resources Curated for You
Essential Training in Fluid System Fundamentals
Swagelok® essentials training courses provide critical skills for developing, building, and maintaining dependable fluid systems.
Using the Swagelok Bench Top Tube Bender
Use the Swagelok® bench top tube bender to produce accurate, repeatable, high‑quality bends in tubing made from most materials. Whether you are using small-diameter, thin-walled tubing or large-diameter, heavy-walled tubing, this video offers tips and best practices to follow for tube bending.
The Three T’s to Achieve an Intricate System of Tubing
Learn how the three T’s to using a hand tube bender can help you achieve an intricate system of tubing with fewer leak points and efficient flow.
How to Use a Swagelok Hand Tube Bender
Learn how to use a hand tube bender to accurately and efficiently make 90° and 180° bends in tubing. Swagelok® hand tube benders provide consistent, high-quality bends in tubing made from most materials used with Swagelok tube fittings.