text.skipToContent text.skipToNavigation
Swagelok Tube Fittings

Swagelok® Tube Fittings and Adapters

Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.

Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.

View All Tube Fittings and Adapters

Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.

Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.

Contact a Local Specialist

Tube Fitting and Tube Adapter Categories

Bulkheads

Bulkheads

Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.

Caps and Plugs

Caps and Plugs

Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.

Female Connectors

Female Connectors

Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Fusible Tube Adapters

Fusible Tube Adapters

Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.

Low Dead Volume Unions

Low Dead Volume Unions

Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.

Male Connectors

Male Connectors

Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Mud Daubers

Mud Daubers

Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.

Port Connectors

Port Connectors

Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.

Reducers

Reducers

Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.

Socket Weld Fittings

Socket Weld Fittings

Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.

Spare Parts and Accessories

Spare Parts and Accessories

Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Tube Adapters

Tube Adapters

Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions

Unions

Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers

Zero Volume Reducers

Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.

Tube Fittings and Adapters Catalogs

Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.

누설 없는 Swagelok<sup>®</sup> 튜브 피팅을 사용하는 유체 시스템

중압 및 고압 피팅 둘러보기

11,000psi가 넘는 압력을 다룰 수 있는 피팅을 찾고 계십니까? 최대 22,500psi(1,551bar)의 애플리케이션에 사용 가능한 Swagelok FK 시리즈 중압 튜브 피팅과, 최대 60,000psi(4,134bar)의 애플리케이션에 사용 가능한 콘 & 쓰레드 피팅에 대해 읽어보십시오.

더 높은 압력 등급 찾기

고객별 맞춤 선별 Swagelok 리소스

나사 가공 Swagelok 튜브 피팅
피팅 소개: 나사 크기 및 피치 식별

경력이 많은 전문가도 가끔 나사산을 확인하기 어려울 때가 있습니다. Swagelok 제품 매니저 Andy Hitchcock이 캘리퍼, 피치 게이지, 나사산 식별 가이드를 통해 피팅의 나사산 크기와 피치를 확인하는 방법을 설명합니다.

석유 굴착기(Oil Rig) 작업자
압축 피팅으로 중압 오일 및 가스 애플리케이션 최적화하기

오일 및 가스 상부설비(topside asset)의 중압 애플리케이션에서, 기존 콘 & 쓰레드 연결구에 비해 압축 피팅이 어떻게 설치 속도와 성능 면에서 이점을 제공할 수 있는지 알아보십시오.

선양 고풍기 유한공사(Shenyang Blower Works Group) 직원이 Swagelok 부품으로 구축된 유체 시스템을 사용하는 모습
선양 고풍기 유한공사(Shenyang Blower Works Group)의 안전 및 신뢰성 개선 사례

선양 고풍기 유한공사(Shenyang Blower Works Group)가 안전과 생산 효율성을 개선하는 동시에, 일관성, 신뢰성, 고객 비용 절감을 실현할 수 있도록 Swagelok Shanghai가 어떻게 지원했는지 알아보십시오.

swagelok 튜브 어댑터로 문제 해결
튜브 어댑터로 정렬 문제를 해결할 수 있는 이유

튜브 어댑터를 통해 까다로운 정렬 위치 문제를 해결하는 동시에 재고를 줄일 수 있습니다. Swagelok® 튜브 어댑터를 사용하여 정렬 문제를 해결하고 누설 없는 밀폐 성능을 제공하는 방법을 이 데모에서 확인하십시오.

Swagelok 튜브 피팅 및 튜브 어댑터

1947년 이래로 Swagelok은 거의 모든 산업 분야의 산업용 유체 시스템에 사용되는 튜브 피팅 기술을 발전시켜온 선두 주자입니다.

Swagelok 설립자가 자신의 혁신적인 튜브 피팅에 대해 설명합니다

75년 이상이 지난 후에도, Swagelok 튜브 피팅은 고유한 “힌지-콜릿” 작동 방식으로 오래 지속되는 누설 없는 서비스를 제공하는 것으로 신뢰성을 유지하고 있습니다. 그립(Grip) 방식 디자인은 “힌지-콜릿(hinging and colleting)” 작동 방식을 활용하여 다음 세 가지 영역에서 최적의 성능을 달성합니다.

튜브 그립

힌지-콜릿 작동 방식은 더 직접적인 튜브 접촉/그립 지지 성능을 제공합니다.

가스 밀폐

전위 페럴의 버니싱/연마(burnishing/polishing) 작용으로 튜브 및 몸체 베벨에 집중적인 접촉 구역이 형성되어 더 강력한 밀폐 성능을 제공합니다.

진동 내성

콜릿 영역은 튜브 그립에서 응력 증가 지점을 더 잘 차단하므로 굽힘, 변형, 진동이 억제됩니다.

스웨겔록 튜브 피팅 디자인

Swagelok® 튜브 피팅 구조

모든 Swagelok 6~25mm(1/4~1인치) 스테인리스강 튜브 피팅에는 첨단 기하학적 구조의 힌지-콜릿(hinging-colleting) 후위 페럴 설계가 표준으로 적용되어 있으므로, 설치업체가 더 일관적으로 누설 없는 튜브 연결을 만들 수 있습니다. 이 크기에서, Swagelok 후위 페럴은 특허 기술인 표면 경화 공정과 특허를 받은 요철 형태의 기하학적 구조로 특별한 엔지니어링 이점을 제공합니다. 힌지-콜릿(hinging-colleting) 후위 페럴 설계는 기존 페럴의 입증된 높은 성능을 한층 더 강화합니다.

This process may take several minutes. Please be patient and remain on the page.