Tube Fittings and Adapters — Port Connectors
Your local authorized Swagelok sales and service center may have additional options.
-
튜브 피팅 및 어댑터 — 포트코넥터 — Straights
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeB-201-PC Brass 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector B-811-PC-4 Brass 1/4 in. Swagelok® Tube Adapter 1/2 in. Port Connector B-8M1-PC Brass 8 mm Swagelok® Tube Adapter 8 mm Port Connector B-401-PC-2 Brass 1/4 in. Port Connector 1/8 in. Port Connector B-10M1-PC Brass 10 mm Swagelok® Tube Adapter 10 mm Port Connector B-1211-PC Brass 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector B-6M1-PC Brass 6 mm Swagelok® Tube Adapter 6 mm Port Connector B-12M1-PC Brass 12 mm Swagelok® Tube Adapter 12 mm Port Connector B-601-PC-4 Brass 3/8 in. Port Connector 1/4 in. Port Connector B-1211-PC-8 Brass 3/4 in. Port Connector 1/2 in. Port Connector B-401-PC Brass 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector B-601-PC Brass 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector B-811-PC Brass 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector B-811-PC-6 Brass 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector M-401-PC Alloy 400/R-405 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector M-811-PC Alloy 400/R-405 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector S-811-PC Carbon Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector SS-1011-PC 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Port Connector SS-101-PC 316 Stainless Steel 1/16 in. Swagelok® Tube Adapter 1/16 in. Port Connector SS-10M1-PC 316 Stainless Steel 10 mm Swagelok® Tube Adapter 10 mm Port Connector SS-10M1-PC-6M 316 Stainless Steel 10 mm Port Connector 6 mm Port Connector SS-10M1-PC-8M 316 Stainless Steel 10 mm Port Connector 8 mm Port Connector SS-1211-PC 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 3/4 in. Port Connector SS-1211-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 3/4 in. Port Connector SS-12M1-PC 316 Stainless Steel 12 mm Swagelok® Tube Adapter 12 mm Port Connector SS-12M1-PC-10M 316 Stainless Steel 12 mm Port Connector 10 mm Port Connector SS-12M1-PC-6M 316 Stainless Steel 12 mm Port Connector 6 mm Port Connector SS-12M1-PC-8M 316 Stainless Steel 12 mm Port Connector 8 mm Port Connector SS-1611-PC 316 Stainless Steel 1 in. Swagelok® Tube Adapter 1 in. Port Connector SS-1611-PC-12 316 Stainless Steel 3/4 in. Swagelok® Tube Adapter 1 in. Port Connector SS-1611-PC-8 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1 in. Port Connector SS-16M1-PC 316 Stainless Steel 16 mm Swagelok® Tube Adapter 16 mm Port Connector SS-16M1-PC-12M 316 Stainless Steel 16 mm Port Connector 12 mm Port Connector SS-18M1-PC 316 Stainless Steel 18 mm Swagelok® Tube Adapter 18 mm Port Connector SS-2000-PC 316 Stainless Steel 1 1/4 in. Swagelok® Tube Adapter 1 1/4 in. Port Connector SS-201-PC 316 Stainless Steel 1/8 in. Swagelok® Tube Adapter 1/8 in. Port Connector SS-201-PC-1 316 Stainless Steel 1/8 in. Port Connector 1/16 in. Port Connector SS-20M1-PC 316 Stainless Steel 20 mm Swagelok® Tube Adapter 20 mm Port Connector SS-2400-PC 316 Stainless Steel 1 1/2 in. Swagelok® Tube Adapter 1 1/2 in. Port Connector SS-25M1-PC 316 Stainless Steel 25 mm Swagelok® Tube Adapter 25 mm Port Connector SS-3M1-PC 316 Stainless Steel 3 mm Swagelok® Tube Adapter 3 mm Port Connector SS-401-PC 316 Stainless Steel 1/4 in. Swagelok® Tube Adapter 1/4 in. Port Connector SS-401-PC-1 316 Stainless Steel 1/4 in. Port Connector 1/16 in. Port Connector SS-401-PC-2 316 Stainless Steel 1/4 in. Port Connector 1/8 in. Port Connector SS-401-PC-6M 316 Stainless Steel 1/4 in. Port Connector 6 mm Port Connector SS-401-PCBLBQ 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Port Connector SS-501-PC 316 Stainless Steel 5/16 in. Swagelok® Tube Adapter 5/16 in. Port Connector SS-601-PC 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 3/8 in. Port Connector SS-601-PC-2 316 Stainless Steel 3/8 in. Port Connector 1/8 in. Port Connector SS-601-PC-4 316 Stainless Steel 3/8 in. Port Connector 1/4 in. Port Connector SS-6M1-PC 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector SS-6M1-PC-3M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 6 mm Port Connector SS-811-PC 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/2 in. Port Connector SS-811-PC-4 316 Stainless Steel 1/2 in. Swagelok® Tube Adapter 1/4 in. Port Connector SS-811-PC-6 316 Stainless Steel 3/8 in. Swagelok® Tube Adapter 1/2 in. Port Connector SS-8M1-PC 316 Stainless Steel 8 mm Swagelok® Tube Adapter 8 mm Port Connector SS-8M1-PC-6M 316 Stainless Steel 6 mm Swagelok® Tube Adapter 8 mm Port Connector
Product Availability by Store Location
Hours