Flexible Tubing — Vinyl Tubing, LT Series
Vinyl tubing available with these specifications:
- 1/8 to 1/2 in.
- –40°F (–40°C) to 165°F (73°C)
- Smooth-bore, polyvinyl chloride (PVC) material
- 1.6 psig (0.11 bar) to 40 psig (2.7 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Flexible Tubing — Vinyl Tubing, LT Series — Tubes en vinyle série LT
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypeLT-4-10V Vinyle - - - - LT-4-6 Vinyle - - - - LT-6-8 Vinyle - - - - LT-8-10 Vinyle - - - - LT-2-4 Vinyle - - - - LT-3-5 Vinyle - - - -
Product Availability by Store Location
Hours