Swagelok® Rubber Hose (PB Series)
Swagelok® rubber core (PB series) hoses provide dependable, cost-effective performance in compressed air, oil transfer, and other utility liquid and gas applications. They are simple to build in the field with the proper tooling by manually pushing a Swagelok rubber hose end connection onto a new hose.
View Rubber HosesSwagelok® PB series multi-purpose push-on rubber hose is ozone-resistant and has a smooth-bore Buna N core. An internal fiber reinforcement enhances the hose pressure rating and ensures connection retention in applications up to 350 psig (24.1 bar), providing dependable performance in non-volatile liquid and gas applications. The Buna N cover provides resistance to abrasion. These hoses are extremely durable and can withstand crushing, kinking, and other rough handling better than other hose types. Various colors are available.
Swagelok rubber hose end connections can be pushed on by hand or with a simple push-on tool, enabling easy field installation onto bulk hose. End connections remain securely connected beyond the burst point of the hose material yielding safer working environments. A specialized hose cutting tool can make clean cuts to enable leak-tight connections. The hose core is designed for easy assembly and no clamps are required to hold end connections to the hose.
Have questions about rubber hoses?
ゴム・ホースのカテゴリー
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ コア材質:メタル、PTFE、PFA、ビニール、ナイロン、ポリエチレン、ゴム/■ ホース径(呼び径)サイズ:1/8 インチから2 インチまで/■ 豊富なエンド・コネクション(インチ・サイズ/ミリ・サイズ)/■ 長さ:ユーザー指定可能/■ オプション:カバー、タグ、テストなど
Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You
3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.
How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.
Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.
How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.