Swagelok® Ball and Quarter-Turn Plug Valves
Swagelok's ball valves and plug valves offer a comprehensive fluid shutoff solution for virtually any industry.
Ball Valves | Reliable shutoff valves that can be selected and configured for your application
Plug Valves | Economical and reliable shutoff solution with dependable low-torque operation
Swagelok ball valves can control fugitive emissions and leakage and can be used in a wide range of applications. They have been engineered for repeatable, leak-tight shutoff, have low overall cost of ownership, and include full-flow, one-piece instrumentation, three-piece process, trunnion-style, and multipurpose configurations.
Swagelok quarter-turn instrument plug valves are an economical, reliable alternative to ball valves. The simple, compact design delivers full flow and positive shutoff, and they are available in a variety of materials, including stainless steel, brass, and lightweight PFA.
Need help choosing the right ball or plug valve?
Ball and Plug Valve Categories
Full-Flow Ball Valves, GB Series
Mechanically locked end screw design with versatile bodies, these full-flow ball valves achieve bidirectional flow, high flow rates, and corrosion resistance.
Medium-Pressure Double Block and Bleed Valves, IPT Series
Provide reliable sealing across pressures up to 20 000 psig with medium-pressure double block and bleed valves that allow for double positive isolation.
Medium-Pressure Trunnion-Style Ball Valves, CTB Series
Compact Swagelok® CTB series trunnion-style ball valves offer low-torque, quarter-turn operation and provide positive shutoff in medium-pressure applications.
Medium-Pressure Trunnion-Style Ball Valves, FKB Series
Swagelok® FKB series medium-pressure trunnion-style ball valves offer low-torque, quarter-turn operation in a compact design, providing positive shutoff.
Multipurpose Ball Valves, AFS Series
Use PTFE-coated stainless steel ball valves for high-pressure, high-flow applications, including hydrogen and CNG. Manual and ISO 5211-compliant pneumatic actuators.
Multipurpose Ball Valves, SK Series
Универсальные шаровые краны Swagelok® серии SK обеспечивают срабатывание на четверть оборота с низким крутящим моментом и имеют компактную конструкцию, обеспечивающую надежное отсечение вплоть до 413 бар ман (6000 psig).
One-Piece Instrumentation Ball Valves, 40G and 40 Series
One-piece instrumentation ball valves are ideal for high-pressure applications. Reliable, durable, various actuator options, flow path, and handle.
Plug Valves
Swagelok plug valves provide low-torque, quarter-turn operation in a simple, compact design that provides positive shutoff of forward flow.
Spare Parts and Accessories
Ensure performance and longevity with high-quality spare parts and accessories, designed for optimal compatibility with ball, quarter-turn, and plug valves.
Three-Piece Process/Instrumentation Ball Valves, 60 Series
Instrumentation ball valves have 2 and 3-way options, quarter-turn actuation and API 641 low emissions certification. Available with pneumatic and electric actuators.
Three-Piece Trunnion-Style Ball Valves, 83 and H83 Series
Trunnion ball valves offer a max-flow design with low torque, 2 or 3-way flow patterns, working pressure up to 10 000 psig and API 641 low emissions certification.
Ball Valve and Plug Valve Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Рабочее давление до 689 бар (10 000 фунтов на кв. дюйм, ман.); Трубный обжимной фитинг Swagelok® или торцевые соединения с резьбой NPT от 6 до 12 мм и от 1/8 до 1/2 дюйма; Изготавливаются из нержавеющей стали марки 316
Шаровые краны серии GB; рабочее давление до 413 бар (6000 фунтов на кв. дюйм, ман.) при температуре от –40 до 121 °С (от –40 до 250 °F); торцевые соединения в виде трубных обжимных фитингов Swagelok®, толстостенная трубка с внутренней резьбой от 3/8 до 1 дюйма, дюймовые или метрические размеры (от 12 до 25 мм); корпус из устойчивых к коррозии материалов: сталь 316/316L, сплавы 2507, 6Mo, 625, 825, C-276; опционально предлагается огнестойкая конструкция, соответствующая стандарту API 607, и конструкция для использования в высокосернистой газовой среде, соответствующая стандарту NACE MR0175 / ISO 15156.
Размеры от 6 до 25 мм и от 1/8 до 2 дюймов; Нержавеющая и углеродистая сталь, латунь и специальные сплавы; Двухходовые и переключающие (3-ходовые) краны; Компенсирующая конструкция седла; Двухкомпонентная набивка штока с динамической нагрузкой
Серия SK, Рабочее давление до 413 бар (6 000 фунтов на кв. дюйм, ман.).; Tемпература от −40 до 150 °C (от −40 до 302 °F).; Высокая пропускная способность и компактная конструкция.; Торцевые соединения от 6 до 8 мм и от 1/4 до 3/8 дюйма.; Конструкция из нержавеющей стали 316.
■ Рабочее давление до 206 бар (3000 фунтов на кв. дюйм, изб.) ■ Торцевые соединения: трубные обжимные фитинги Swagelok®, резьбовые соединения NPT и соединения с конической трубной резьбой ISO ■ Размеры от 1/8 до 1/2 дюйма и от 6 до 12 мм
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Работа в режиме «открыто-закрыто», а также в режимах переключения и распределения потоков; Рабочее давление до 206 бар (3000 фунтов на кв. дюйм, ман.); Диапазон температур от –53 до 148°C (от –65 до 300°F); Могут применяться для эксплуатации вне помещений и в технологическихпроцессах с повышенной температурой■ Торцевые соединения от 3 до 12 мм и от 1/16 до 3/4 дюйма
Рабочее давление до 413 бар (6000 фунтов на кв. дюйм, ман.); Коэффициенты расхода (Cv) от 4,0 до 13,8; Дюймовые и метрические трубные обжимные фитинги Swagelok;предлагаются трубные резьбовые соединения NPT и ISO; Корпус и торцевые соединения из нержавеющей стали марки 316; Ручной и пневматический привод
Характеристики: конструкция из нержавеющей стали 316; температура до 1000 °F (537 °C); фитинги среднего давления, диаметр от 1/4 до 1 дюйма, номинальное давление до 20 000 фунтов на кв. дюйм, ман. (1378 бар); фитинги высокого давления, диаметр от 1/4 до 9/16 дюйма, номинальное давление до 60 000 фунтов на кв. дюйм, ман. (4134 бар); предлагаются варианты исполнения, соответствующие стандарту NACE® MR0175 / ISO15156
Характеристики:срабатывание при повороте на четверть оборота и полнопроходная конструкция; малый вес; материал — перфторалкокси (PFA) высокой степени чистоты с малым содержанием экстрагируемых веществ для обеспечения стойкости к химическому воздействию; торцевые соединения в виде трубных обжимных фитингов Swagelok® из PFA размером 1/4 дюйма для обеспечения надежной эксплуатации.
Features: 3/8 to 1 in. sizes; alloy 625, alloy 825, Alloy 2507, and alloy 6-moly materials; On-off (2-way) valves; Compensating seat design; Live-loaded, two-piece stem packing
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Features: Alloy 625, alloy 825, and Alloy 2507 super duplex stainless steel materials; Working pressures up to 6 000 psig (413 bar); 1/4 to 1/2 in. Swagelok® tube fitting or NPT end connections; Compact, maximum-flow design
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Isolate Industrial Fluid Systems with Block Valves
The isolation of industrial fluid system lines prior to maintenance is vital to plant safety. One of the safest ways to isolate a fluid system line is to install two block valves. Learn how to design proper configurations for your system.
One New Valve. Three Reasons It Could Change Semiconductor Manufacturing
Find out how the latest innovation in atomic layer deposition (ALD) valve technology is changing the game for high-tech semiconductor manufacturers.