Tube Benders — Hand Tube Benders
Your local authorized Swagelok sales and service center may have additional options.
-
Tube Benders — Hand Tube Benders — Cintreuse manuelle
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialTube ODLengthBend RadiusMS-HTB-10M - 10 mm - Rayon de cintrage 24 mm MS-HTB-12M - 12 mm - Rayon de cintrage 38 mm MS-HTB-2 - 1/8 po - Rayon de cintrage 9/16 po MS-HTB-3M - 3 mm - Rayon de cintrage 15 mm MS-HTB-4 - 1/4 po - Rayon de cintrage 3/4 po MS-HTB-4T - 1/4 po - Rayon de cintrage 9/16 po MS-HTB-5 - 5/16 po - Rayon de cintrage 15/16 po MS-HTB-6M - 6 mm - Rayon de cintrage 15 mm MS-HTB-6T - 3/8 po - Rayon de cintrage 15/16 po MS-HTB-8 - 1/2 po - Rayon de cintrage 1 1/2 po MS-HTB-8M - 8 mm - Rayon de cintrage 24 mm
Product Availability by Store Location
Hours