Swagelok® Manifolds
Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low- fugitive-emissions and NACE-compliant alloy versions.
View All ManifoldsSwagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:
- V, VB, and VL series two-, three-, and five-valve instrument manifolds
- VE series two-, three-, and five-valve direct-mount manifolds
- Two-valve remote-mount manifolds
- Mod 85 modular instrumentation systems
- Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
- SSV series stream selector systems for process analyzer applications (see video to learn how it works)
Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.
Have questions about manifolds?
Manifolds Categories
Five-Valve Manifolds, Instrument
Five-valve manifolds feature stainless steel needle valves for precise pressure control. Available in traditional and compact designs.
Spare Parts and Accessories
Ensure secure installation and functionality with stainless steel mounting bracket kits for V Series manifolds.
Stream Selectors
Discover our compact stream selector system for process analyzer applications where superior corrosion resistance is needed.
Three-Valve Manifolds, Instrument
Three-valve manifolds feature stainless steel needle valves for precise pressure control. Available in traditional and compact designs.
Two-Valve Manifolds, Instrument
Two-valve manifolds feature stainless steel needle valves for precise pressure control. Available in traditional and compact designs.
Manifolds Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
V, VB, and VL series 2-, 3-, and 5-valve instrument manifolds; VE series 2-, 3-, and 5-valve direct-mount manifolds; 2-valve remote-mount manifolds; Mod 85 modular instrumentation systems
The stream selector system is a modular assembly designed for process analyzer systems. Find technical and ordering information as well as details on atmospheric-reference and high-purge options.
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
ブロック・バルブで一般産業用流体システムを遮断する方法
一般産業用流体システムのメンテナンスを行う際は、プラントの安全を確保するため、事前にラインを遮断する必要があります。流体システム・ラインを安全に遮断できる方法のひとつは、2個のブロック・バルブを並べて取り付ける方法です。今回は、システムに最適な構成を設計する方法を紹介します。
1つの新しいバルブが半導体製造を変える3つの理由
今回は、原子層蒸着(ALD)バルブの最新テクノロジーが、ハイテク半導体メーカーにもたらす影響について紹介します。