|
Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, PTFE Seats, 1/4 in. Tube Fitting x 1/4 in. Tube Fitting x 1/4 in. FNPT
Part #: SS-83XTS4
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
3-Way SwitchingTrunnion-style 83 and H83 series ball valves deliver reliable performance in both low- and high-pressure environments. Designed for compactness and maximum flow, they offer low operating torque and a broad temperature range. ECE R110-type approval is available upon request. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, PTFE Seats, 1/4 in. Tube Fitting x 1/4 in. Tube Fitting x 1/4 in. FNPT
Log in or Register to view price
Catalogs
3-Way Switching
Trunnion-style 83 and H83 series ball valves deliver reliable performance in both low- and high-pressure environments. Designed for compactness and maximum flow, they offer low operating torque and a broad temperature range. ECE R110-type approval is available upon request.
Pressions de service jusqu’à 689 bar (10 000 psig); Raccords Swagelok® pour tubes de 6 à 12 mm et de 1/8 à 1/2 po, et raccordements NPT; Construction en acier inoxydable 316
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Calculer le couple de fonctionnement de la vanne; Choisir les actionneurs et les composants associés; Sélectionner les kits de supports de montage
Specifications
SS-83XTS4 — Stainless Steel 3-Piece High Pressure 3-Way Ball Valve, PTFE Seats, 1/4 in. Tube Fitting x 1/4 in. Tube Fitting x 1/4 in. FNPT
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Female NPT |
| CV Maximum | 0.75 |
| Flow Pattern | 3-Way, Switching |
| Handle Color | Black |
| Handle Style | Phenolic Handle |
| Low Emissions Certified | Yes |
| Orifice | 0.187 in /4.7 mm |
| Room Temperature Pressure Rating | 1500 PSIG @ 100°F /103 BAR @ 37°C |
| Seat Material | PTFE |
| Service Class | General |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40183108 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-83XKF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-83XKS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-83XKS6 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-83XKS6MM | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-83XKS8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | 1/2 po | Raccord Swagelok® pour tubes | View Product |
| SS-83XKS8MM | Acier inoxydable 316 | 8 mm | Raccord pour tube Swagelok® | 8 mm | Raccord pour tube Swagelok® | View Product |
| SS-83XPF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-83XPS2 | Acier inoxydable 316 | 1/8 po | Raccord Swagelok® pour tubes | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-83XPS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-83XPS8 | Acier inoxydable 316 | 1/2 po | Raccord pour tube Swagelok® | 1/2 po | Raccord pour tube Swagelok® | View Product |
| SS-83XTF4 | Acier inoxydable 316 | 1/4 po | Taraudage NPT | 1/4 po | Taraudage NPT | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.