text.skipToContent text.skipToNavigation

Manifold d’instrumentation à 5 vannes en acier inoxydable, filetage NPT femelle 1/2 po x bride (MSS), embout sphérique

Part #: SS-V5NBF8-FL

Specifications

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size Instrumentation Connection
Connection 2 Type Flange
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -20 (-28)
eClass (4.1) 37010269
eClass (5.1.4) 37010269
eClass (6.0) 37010269
eClass (6.1) 37010269
eClass (10.1) 37010269
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40141602
5 Valve, Ball Stem

Provide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Manifold d’instrumentation à 5 vannes en acier inoxydable, filetage NPT femelle 1/2 po x bride (MSS), embout sphérique

Part #: SS-V5NBF8-FL
View Catalog

Add To Favorites

Catalogs

5 Valve, Ball Stem
Provide fewer potential leak points while still meeting your liquid level or differential pressure application needs with the compact design of Swagelok manifolds which contain 2, 3 or 5 valves in a single body.

Specifications

SS-V5NBF8-FL — Manifold d’instrumentation à 5 vannes en acier inoxydable, filetage NPT femelle 1/2 po x bride (MSS), embout sphérique

Attribute Value
Body Material 316 Stainless Steel
Connection 1 Size 1/2 in.
Connection 1 Type Female NPT
Connection 2 Size Instrumentation Connection
Connection 2 Type Flange
Maximum Temperature, °F (°C) 450 (232)
Minimum Temperature, °F (°C) -20 (-28)
eClass (4.1) 37010269
eClass (5.1.4) 37010269
eClass (6.0) 37010269
eClass (6.1) 37010269
eClass (10.1) 37010269
UNSPSC (4.03) 40141600
UNSPSC (10.0) 40141600
UNSPSC (11.0501) 40141600
UNSPSC (13.0601) 40141600
UNSPSC (15.1) 40141600
UNSPSC (17.1001) 40141602
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
SS-V5NBF8 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-VB5NBF8 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.