|
Purgeur en acier inoxydable, filetage cylindrique SAE mâle 7/16-20 1/4 po
Part #: SS-BVST4
|
||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Bleed Valve, Straight PatternHelp vent signal line pressure to atmosphere to assist in the calibration of your control device with Swagelok bleed and purge valves. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Purgeur en acier inoxydable, filetage cylindrique SAE mâle 7/16-20 1/4 po
Log in or Register to view price
Catalogs
Bleed Valve, Straight Pattern
Pressions de service jusqu’à 689 bar (10 000 psig), Températures jusqu’à 454°C (850°F), Acier inoxydable 316, acier au carbone ou alliage R-405.
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Features: Alloy 625, alloy 825, or SAF 2507™ super duplex stainless steel materials ; Working pressures up to 10 000 psig (689 bar); Temperatures up to 850°F (454°C)
Specifications
SS-BVST4 — Purgeur en acier inoxydable, filetage cylindrique SAE mâle 7/16-20 1/4 po
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 7/16-20 in. |
| Connection 1 Type | Male UNF Thread |
| Connection 2 Size | 3/16 in. |
| Connection 2 Type | Vent Tube |
| Handle Style | No Handle |
| Low Emissions Certified | Yes |
| eClass (4.1) | 37010264 |
| eClass (5.1.4) | 27293301 |
| eClass (6.0) | 27293390 |
| eClass (6.1) | 27293390 |
| eClass (10.1) | 27293390 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141600 |
| UNSPSC (11.0501) | 40141600 |
| UNSPSC (13.0601) | 40141600 |
| UNSPSC (15.1) | 40141658 |
| UNSPSC (17.1001) | 40183109 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-BVM2 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 3/16 po | Tube d'évent | View Product |
| SS-BVM2-SH | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 3/16 po | Embout de tube | View Product |
| SS-BVM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 3/16 po | Tube d'évent | View Product |
| SS-BVM4-C3-SH | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 3/16 po | Tube d'évent cannelé | View Product |
| SS-BVM4RT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 3/16 po | Tube d'évent | View Product |
| SS-BVM4-SH | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 3/16 po | Tube d'évent | View Product |
| SS-BVM6 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/16 po | Tube d'évent | View Product |
| SS-BVM8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 3/16 po | Tube d'évent | View Product |
| SS-BVM8-SH | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 3/16 po | Tube d'évent | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.