|
Stainless Steel Full Flow Quick Connect Body, 13.0 Cv, 1/2 in. Swagelok Tube Fitting
Part #: SS-QF8-B-810
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
BodiesAchieve unrestricted flow and easy maintenance with Swagelok full-flow quick-connects for your transfer, drain, and vent systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel Full Flow Quick Connect Body, 13.0 Cv, 1/2 in. Swagelok Tube Fitting
Log in or Register to view price
Catalogs
Bodies
Pas besoin de tordre, de tourner ou de serrer à la clé, Modèles avec fermeture à une seule extrémité, fermeture à double extrémité et modèles à plein débit.
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Specifications
SS-QF8-B-810 — Stainless Steel Full Flow Quick Connect Body, 13.0 Cv, 1/2 in. Swagelok Tube Fitting
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| CV Maximum | 13.0 - Coupled with a stem |
| Lubricant | Dow Corning 111 |
| O-Ring Material | Fluorocarbon FKM |
| Pressure Rating Coupled at Max Temp | 100 PSIG @ 400 °F /6.8 BAR @ 204 °C |
| Pressure Rating Coupled at Room Temp | 6000 PSIG @ 70 °F /413 BAR @ 21 °C |
| Series | QF8 |
| eClass (4.1) | 37110302 |
| eClass (5.1.4) | 37110302 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020500 |
| eClass (10.1) | 37020500 |
| UNSPSC (4.03) | 31163101 |
| UNSPSC (10.0) | 27121701 |
| UNSPSC (11.0501) | 27121701 |
| UNSPSC (13.0601) | 27121701 |
| UNSPSC (15.1) | 27121701 |
| UNSPSC (17.1001) | 27121701 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-QF12-B-12PF | Laiton | 3/4 po | Filetage NPT femelle | - | - | View Product |
| B-QF4-B-4PF | Laiton | 1/4 po | Filetage NPT femelle | - | - | View Product |
| B-QF4-B-4PM | Laiton | 1/4 po | Filetage NPT mâle | - | - | View Product |
| B-QF8-B-8PF | Laiton | 1/2 po | Filetage NPT femelle | - | - | View Product |
| SS-QF12-B-1210 | Acier inoxydable 316 | 3/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QF12-B-12PF | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | - | - | View Product |
| SS-QF12-B-12PM | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QF16-B-1610 | Acier inoxydable 316 | 1 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QF16-B-16PF | Acier inoxydable 316 | 1 po | Filetage NPT femelle | - | - | View Product |
| SS-QF16-B-16PM | Acier inoxydable 316 | 1 po | Filetage NPT mâle | - | - | View Product |
| SS-QF4-B-400 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QF4-B-4FT | Acier inoxydable 316 | 1/4 po | Taraudage conique ISO | - | - | View Product |
| SS-QF4-B-4MS | Acier inoxydable 316 | 1/4 po | Filetage cylindrique ISO mâle | - | - | View Product |
| SS-QF4-B-4MT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | - | - | View Product |
| SS-QF4-B-4PF | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | - | - | View Product |
| SS-QF4-B-4PM | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-QF4-B-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QF4-B-6M0 | Acier inoxydable 316 | 6 mm | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QF4-B-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | View Product |
| SS-QF4-B-6PM | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | - | - | View Product |
| SS-QF8-B-600 | Acier inoxydable 316 | 3/8 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-QF8-B-6PF | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | - | - | View Product |
| SS-QF8-B-8FS | Acier inoxydable 316 | 1/2 po | filetage cylindrique ISO/BSP femelle 1/2 po | - | - | View Product |
| SS-QF8-B-8MS | Acier inoxydable 316 | 1/2 po | Filetage cylindrique ISO mâle | - | - | View Product |
| SS-QF8-B-8PF | Acier inoxydable 316 | 1/2 po | Filetage NPT femelle | - | - | View Product |
| SS-QF8-B-8PM | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.