|
Raccordement de flexible thermoplastique, raccord orientable femelle JIC (AN) 37° 1/2 po en acier inoxydable, diam. flexible 1/2 po
Part #: SS-TP8-AS8
|
||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Connectors for Thermoplastic HoseEnd connections for a variety of Swagelok hoses and flexible tubing, enable easy field installation. Selection includes Swagelok tube fittings, Swagelok tube adapters, male NPT fittings, male ISO/BSP tapered fittings, and unions. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Les composants qui ne sont pas régis par une norme, comme les raccords pour tubes Swagelok, ne doivent jamais être mélangés/intervertis avec ceux d’autres fabricants.
Raccordement de flexible thermoplastique, raccord orientable femelle JIC (AN) 37° 1/2 po en acier inoxydable, diam. flexible 1/2 po
Log in or Register to view price
Catalogs
Connectors for Thermoplastic Hose
Tube central en métal, PTFE, PFA, vinyle, nylon, polyéthylène ou caoutchouc; Diamètres nominaux allant de 1/8 à 2 po; Large choix de raccordements fractionnaires et métriques; Flexibles et tubes sur mesure disponibles; Enveloppes, étiquetages et tests optionnels
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Specifications
SS-TP8-AS8 — Raccordement de flexible thermoplastique, raccord orientable femelle JIC (AN) 37° 1/2 po en acier inoxydable, diam. flexible 1/2 po
| Attribute | Value |
|---|---|
| Body Material | Acier inoxydable 316 |
| Connection 1 Size | 1/2 po |
| Connection 1 Type | Femelle JIC (AN) 37°, joint tournant |
| End Connection Material | Acier inoxydable 316 |
| Hose Size | 1/2 po |
| eClass (4.1) | 37110306 |
| eClass (5.1.4) | 37110390 |
| eClass (6.0) | 37119200 |
| eClass (6.1) | 37119200 |
| eClass (10.1) | 37119200 |
| UNSPSC (4.03) | 27121707 |
| UNSPSC (10.0) | 40141734 |
| UNSPSC (11.0501) | 40141734 |
| UNSPSC (13.0601) | 40141734 |
| UNSPSC (15.1) | 40141734 |
| UNSPSC (17.1001) | 39120000 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-TP12-TA12 | Acier inoxydable 316 | 3/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-TP16-TA16 | Acier inoxydable 316 | 1 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-TP4-AS4 | Acier inoxydable 316 | 1/4 po | Femelle JIC (AN) 37°, joint tournant | - | - | View Product |
| SS-TP4-PM4 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | - | - | View Product |
| SS-TP4-SL4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-TP4-TA4 | Acier inoxydable 316 | 1/4 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-TP4-TM6 | Acier inoxydable 316 | 6 mm | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-TP6-TA6 | Acier inoxydable 316 | 3/8 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| SS-TP8-PM8 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | - | - | View Product |
| SS-TP8-SL8 | Acier inoxydable 316 | 1/2 po | Raccord Swagelok® pour tubes | - | - | View Product |
| SS-TP8-TA8 | Acier au carbone | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
| S-TP8-TA8 | Acier au carbone | 1/2 po | Adaptateur pour tube Swagelok® | - | - | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.