|
Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Connector, 1 in. VCO Fitting x 1 in. Tube OD
Part #: SS-16-VCO-1
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsEnsures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Connector, 1 in. VCO Fitting x 1 in. Tube OD
Log in or Register to view price
Catalogs
Straights
Dimensions de 1/8 à 1 po, Acier inoxydable 316 ou 316L, Raccords pour tubes, NPT, filetage SAE et à souder
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-16-VCO-1 — Stainless Steel VCO O-Ring Face Seal Fitting, Tube Socket Weld Connector, 1 in. VCO Fitting x 1 in. Tube OD
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1 in. |
| Connection 1 Type | VCO® O-Ring Face Seal Fitting |
| Connection 2 Size | 1 in. |
| Connection 2 Type | Tube Socket Weld |
| Flow Restrictor | No |
| eClass (4.1) | 37020713 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37020500 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020590 |
| UNSPSC (4.03) | 31163100 |
| UNSPSC (10.0) | 40142613 |
| UNSPSC (11.0501) | 40142613 |
| UNSPSC (13.0601) | 40183107 |
| UNSPSC (15.1) | 40183107 |
| UNSPSC (17.1001) | 40183110 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 316L-4-VCO-1A | Acier inoxydable 316L | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/4 po | À souder bout à bout en automatique | View Product |
| SS-12-VCO-1-12 | Acier inoxydable 316 | 3/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 3/4 po | Filetage NPT mâle | View Product |
| SS-12-VCO-6-1210 | Acier inoxydable 316 | 3/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 3/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-16-VCO-1-16 | Acier inoxydable 316 | 1 po | Raccord à étanchéité de surface avec joint torique VCO® | 1 po | Filetage NPT mâle | View Product |
| SS-4-VCO-1 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/4 po | Tube à souder par emboîtement | View Product |
| SS-4-VCO-1-2 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/8 po | Filetage NPT mâle | View Product |
| SS-4-VCO-1-4 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/4 po | Filetage NPT mâle | View Product |
| SS-4-VCO-1-4ST | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 7/16-20 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-4-VCO-1-6ST | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-4-VCO-1-BL | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface VCO® avec joint torique borgne (non percé) | - | - | View Product |
| SS-4-VCO-6-200 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-4-VCO-6-400 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| SS-4-VCO-6-6M0 | Acier inoxydable 316 | 1/4 po | Raccord à étanchéité de surface avec joint torique VCO® | 6 mm | Raccord Swagelok® pour tubes | View Product |
| SS-6-VCO-1 | Acier inoxydable 316 | 3/8 po | Raccord à étanchéité de surface avec joint torique VCO® | 3/8 po | Tube à souder par emboîtement | View Product |
| SS-8-VCO-1 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/2 po | Tube à souder par emboîtement | View Product |
| SS-8-VCO-1-6 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface avec joint torique VCO® | 3/8 po | Filetage NPT mâle | View Product |
| SS-8-VCO-1-6ST | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface avec joint torique VCO® | 9/16-18 po | Filetage cylindrique SAE/MS mâle | View Product |
| SS-8-VCO-1-8 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/2 po | Filetage NPT mâle | View Product |
| SS-8-VCO-1-BL | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface VCO® avec joint torique borgne (non percé) | - | - | View Product |
| SS-8-VCO-6-600 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface avec joint torique VCO® | 3/8 po | Raccord Swagelok® pour tubes | View Product |
| SS-8-VCO-6-810 | Acier inoxydable 316 | 1/2 po | Raccord à étanchéité de surface avec joint torique VCO® | 1/2 po | Raccord Swagelok® pour tubes | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.