text.skipToContent text.skipToNavigation

316 Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/4 in. VCO Fitting x 6 mm Swagelok Tube Fitting

Part #: SS-4-VCO-6-6M0

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCO® O-Ring Face Seal Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Straights

Ensures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

316 Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/4 in. VCO Fitting x 6 mm Swagelok Tube Fitting

Part #: SS-4-VCO-6-6M0
View Catalog

Add To Favorites

Catalogs

Straights
Ensures high-purity, vacuum-tight connections with repeatable O-ring sealing—ideal for instrumentation and analytical fluid system designs.

Specifications

SS-4-VCO-6-6M0 — 316 Stainless Steel VCO O-Ring Face Seal Fitting, Swagelok Tube Fitting Connector, 1/4 in. VCO Fitting x 6 mm Swagelok Tube Fitting

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type VCO® O-Ring Face Seal Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 31163100
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142610
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183110
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCO-1A Acier inoxydable 316L 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 1/4 po À souder bout à bout en automatique View Product
SS-12-VCO-1-12 Acier inoxydable 316 3/4 po Raccord à étanchéité de surface avec joint torique VCO® 3/4 po Filetage NPT mâle View Product
SS-12-VCO-6-1210 Acier inoxydable 316 3/4 po Raccord à étanchéité de surface avec joint torique VCO® 3/4 po Raccord Swagelok® pour tubes View Product
SS-16-VCO-1 Acier inoxydable 316 1 po Raccord à étanchéité de surface avec joint torique VCO® 1 po Tube à souder par emboîtement View Product
SS-16-VCO-1-16 Acier inoxydable 316 1 po Raccord à étanchéité de surface avec joint torique VCO® 1 po Filetage NPT mâle View Product
SS-4-VCO-1 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 1/4 po Tube à souder par emboîtement View Product
SS-4-VCO-1-2 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 1/8 po Filetage NPT mâle View Product
SS-4-VCO-1-4 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 1/4 po Filetage NPT mâle View Product
SS-4-VCO-1-4ST Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-4-VCO-1-6ST Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-4-VCO-1-BL Acier inoxydable 316 1/4 po Raccord à étanchéité de surface VCO® avec joint torique borgne (non percé) - - View Product
SS-4-VCO-6-200 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 1/8 po Raccord Swagelok® pour tubes View Product
SS-4-VCO-6-400 Acier inoxydable 316 1/4 po Raccord à étanchéité de surface avec joint torique VCO® 1/4 po Raccord Swagelok® pour tubes View Product
SS-6-VCO-1 Acier inoxydable 316 3/8 po Raccord à étanchéité de surface avec joint torique VCO® 3/8 po Tube à souder par emboîtement View Product
SS-8-VCO-1 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface avec joint torique VCO® 1/2 po Tube à souder par emboîtement View Product
SS-8-VCO-1-6 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface avec joint torique VCO® 3/8 po Filetage NPT mâle View Product
SS-8-VCO-1-6ST Acier inoxydable 316 1/2 po Raccord à étanchéité de surface avec joint torique VCO® 9/16-18 po Filetage cylindrique SAE/MS mâle View Product
SS-8-VCO-1-8 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface avec joint torique VCO® 1/2 po Filetage NPT mâle View Product
SS-8-VCO-1-BL Acier inoxydable 316 1/2 po Raccord à étanchéité de surface VCO® avec joint torique borgne (non percé) - - View Product
SS-8-VCO-6-600 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface avec joint torique VCO® 3/8 po Raccord Swagelok® pour tubes View Product
SS-8-VCO-6-810 Acier inoxydable 316 1/2 po Raccord à étanchéité de surface avec joint torique VCO® 1/2 po Raccord Swagelok® pour tubes View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.