|
Stainless Steel Pipe Fitting, Reducing Adapter, 1/2 in. Female ISO Tapered x 1/4 in. Male ISO Tapered Thread
Part #: SS-8-RAT-4RT
|
||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
StraightsStraight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Reducing Adapter, 1/2 in. Female ISO Tapered x 1/4 in. Male ISO Tapered Thread
Log in or Register to view price
Catalogs
Straights
Straight reducer fitting connects different pipe sizes in a linear run—ideal for maintaining flow efficiency in demanding piping systems.
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-8-RAT-4RT — Stainless Steel Pipe Fitting, Reducing Adapter, 1/2 in. Female ISO Tapered x 1/4 in. Male ISO Tapered Thread
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 1/2 in. |
| Connection 1 Type | Female ISO Tapered Thread |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Male ISO Tapered Thread |
| Flow Restrictor | No |
| eClass (4.1) | 37020564 |
| eClass (5.1.4) | 37020514 |
| eClass (6.0) | 37020514 |
| eClass (6.1) | 37020514 |
| eClass (10.1) | 37020514 |
| UNSPSC (4.03) | 40141719 |
| UNSPSC (10.0) | 40173607 |
| UNSPSC (11.0501) | 40142305 |
| UNSPSC (13.0601) | 40173607 |
| UNSPSC (15.1) | 40141719 |
| UNSPSC (17.1001) | 40171707 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| B-8-RA-4 | Laiton | 1/2 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| B-8-RB-4 | Laiton | 1/2 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-12-HRCG-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-12-HRCG-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-12-HRN-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-12-HRN-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
| SS-12-HRN-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-12-RA-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| SS-12-RA-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 3/8 po | Filetage NPT mâle | View Product |
| SS-12-RA-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT femelle | 1/2 po | Filetage NPT mâle | View Product |
| SS-12-RB-4 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-12-RB-6 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/8 po | Filetage NPT femelle | View Product |
| SS-12-RB-8 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-16-HRCG-12 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 3/4 po | Filetage NPT femelle | View Product |
| SS-16-HRCG-8 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1/2 po | Filetage NPT femelle | View Product |
| SS-16-HRN-12 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
| SS-16-HRN-8 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
| SS-16-RA-12 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 3/4 po | Filetage NPT mâle | View Product |
| SS-16-RA-4 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| SS-16-RA-8 | Acier inoxydable 316 | 1 po | Filetage NPT femelle | 1/2 po | Filetage NPT mâle | View Product |
| SS-16-RB-12 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 3/4 po | Filetage NPT femelle | View Product |
| SS-16-RB-4 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1/4 po | Filetage NPT femelle | View Product |
| SS-16-RB-6 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 3/8 po | Filetage NPT femelle | View Product |
| SS-16-RB-8 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-20-RB-16 | Acier inoxydable 316 | 1 1/4 po | Filetage NPT mâle | 1 po | Filetage NPT femelle | View Product |
| SS-20-RB-8 | Acier inoxydable 316 | 1 1/4 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-24-RB-12 | Acier inoxydable 316 | 1 1/2 po | Filetage NPT mâle | 3/4 po | Filetage NPT femelle | View Product |
| SS-24-RB-16 | Acier inoxydable 316 | 1 1/2 po | Filetage NPT mâle | 1 po | Filetage NPT femelle | View Product |
| SS-24-RB-8 | Acier inoxydable 316 | 1 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-2-HRN-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/16 po | Filetage NPT mâle | View Product |
| SS-2-RA-1 | Acier inoxydable 316 | 1/8 po | Filetage NPT femelle | 1/16 po | Filetage NPT mâle | View Product |
| SS-32-RB-16 | Acier inoxydable 316 | 2 po | Filetage NPT mâle | 1 po | Filetage NPT femelle | View Product |
| SS-32-RB-8 | Acier inoxydable 316 | 2 po | Filetage NPT mâle | 1/2 po | Filetage NPT femelle | View Product |
| SS-4-HRCG-2 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/8 po | Filetage NPT femelle | View Product |
| SS-4-HRN-2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-4-RA-2 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/8 po | Filetage NPT mâle | View Product |
| SS-4-RB-2 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/8 po | Filetage NPT femelle | View Product |
| SS-4-RBT-2RT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/8 po | Taraudage conique ISO | View Product |
| SS-6-HRCG-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-6-HRN-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
| SS-6-HRN-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
| SS-6-RA-2 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/8 po | Filetage NPT mâle | View Product |
| SS-6-RA-4 | Acier inoxydable 316 | 3/8 po | Filetage NPT femelle | 1/4 po | Filetage NPT mâle | View Product |
| SS-6-RAT-4RT | 316 Stainless Steel | 3/8 in. | Female ISO Tapered Thread | 1/4 in. | Male ISO Tapered Thread | View Product |
| SS-6-RB-2 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/8 in. | Female NPT | View Product |
| SS-6-RB-4 | 316 Stainless Steel | 3/8 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-6-RBT-4RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-HRCG-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Female NPT | View Product |
| SS-8-HRCG-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Female NPT | View Product |
| SS-8-HRCG-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Female NPT | View Product |
| SS-8-HRN-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Male NPT | View Product |
| SS-8-HRN-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Male NPT | View Product |
| SS-8-HRN-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Male NPT | View Product |
| SS-8-HRNT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Male ISO Tapered Thread | View Product |
| SS-8-RA-2 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/8 in. | Male NPT | View Product |
| SS-8-RA-4 | 316 Stainless Steel | 1/2 in. | Female NPT | 1/4 in. | Male NPT | View Product |
| SS-8-RA-6 | 316 Stainless Steel | 1/2 in. | Female NPT | 3/8 in. | Male NPT | View Product |
| SS-8-RB-2 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/8 in. | Female NPT | View Product |
| SS-8-RB-4 | 316 Stainless Steel | 1/2 in. | Male NPT | 1/4 in. | Female NPT | View Product |
| SS-8-RB-6 | 316 Stainless Steel | 1/2 in. | Male NPT | 3/8 in. | Female NPT | View Product |
| SS-8-RBT-4RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | View Product |
| SS-8-RBT-6RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | 3/8 in. | Female ISO Tapered Thread | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.