text.skipToContent text.skipToNavigation

Raccord à étanchéité de surface VCR soudé en acier inoxydable 316, union femelle tournant 1/2 po

Part #: SS-8-WVCR-6-DF

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Welded Female VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Welded Female VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183103
Straights

VCR® straight fitting offers robust, high-purity weld connections with metal-to-metal sealing—ideal for ultra-clean, leak-tight system designs.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Raccord à étanchéité de surface VCR soudé en acier inoxydable 316, union femelle tournant 1/2 po

Part #: SS-8-WVCR-6-DF
View Catalog

Add To Favorites

Catalogs

Straights
VCR® straight fitting offers robust, high-purity weld connections with metal-to-metal sealing—ideal for ultra-clean, leak-tight system designs.

Specifications

SS-8-WVCR-6-DF — Raccord à étanchéité de surface VCR soudé en acier inoxydable 316, union femelle tournant 1/2 po

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/2 in.
Connection 1 Type Welded Female VCR® Metal Gasket Face Seal Fitting
Connection 2 Size 1/2 in.
Connection 2 Type Welded Female VCR® Metal Gasket Face Seal Fitting
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142605
UNSPSC (11.0501) 40142606
UNSPSC (13.0601) 40183107
UNSPSC (15.1) 40183107
UNSPSC (17.1001) 40183103
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6LV-4-WVCR-6-DFP 316L VAR 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique View Product
SS-4-WVCR-1-2 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/8 po Filetage NPT mâle View Product
SS-4-WVCR-1-4 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Filetage NPT mâle View Product
SS-4-WVCR-6-200 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/8 po Raccord Swagelok® pour tubes View Product
SS-4-WVCR-6-400 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord Swagelok® pour tubes View Product
SS-4-WVCR-6-400-SC11 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord Swagelok® pour tubes View Product
SS-4-WVCR-6-600 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 3/8 po Raccord Swagelok® pour tubes View Product
SS-4-WVCR-6-6M0 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 6 mm Raccord Swagelok® pour tubes View Product
SS-4-WVCR-6-DF Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique View Product
SS-4-WVCR-7-4 Acier inoxydable 316 1/4 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Filetage NPT femelle View Product
SS-8-WVCR-1-6 Acier inoxydable 316 1/2 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 3/8 po Filetage NPT mâle View Product
SS-8-WVCR-1-8 Acier inoxydable 316 1/2 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/2 po Filetage NPT mâle View Product
SS-8-WVCR-6-400 Acier inoxydable 316 1/2 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/4 po Raccord Swagelok® pour tubes View Product
SS-8-WVCR-6-600 Acier inoxydable 316 1/2 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 3/8 po Raccord Swagelok® pour tubes View Product
SS-8-WVCR-6-810 Acier inoxydable 316 1/2 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/2 po Raccord Swagelok® pour tubes View Product
SS-8-WVCR-7-8 Acier inoxydable 316 1/2 po Raccord VCR® soudé femelle à étanchéité de surface par joint métallique 1/2 po Filetage NPT femelle View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.