|
Vanne à membrane très haute pureté en acier inoxydable 316L VIM-VAR, raccord VCR mâle 1/4 po, nettoyage SC-01, poignée verrouillable bleue
Part #: 6LVV-DPLVR4-P
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Straight Pattern, Manual ActuationFulfill your high-purity or ultrahigh-purity system needs with Swagelok diaphragm-sealed valves, which are available in a wide variety of sizes, materials, and configurations for a range of applications. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Vanne à membrane très haute pureté en acier inoxydable 316L VIM-VAR, raccord VCR mâle 1/4 po, nettoyage SC-01, poignée verrouillable bleue
Log in or Register to view price
Catalogs
Straight Pattern, Manual Actuation
Convient aux applications haute pureté; Corps en acier inoxydable 316L VIM-VAR; Modèles basse et haute pression; Raccordements VCR®, tube à souder bout à bout et raccordements pour montage modulaire en surface; Commande manuelle ou pneumatique
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
Pages 1-4. Contiennent : Conception modulaire joint en « C » 38,1 mm (1,5 po.). Vannes : manuelles et pneumatiques à soufflet et à membrane. Détendeurs : modèles haut débit manuels et préréglés.
Ce document spécifie les lignes directrices suivies par Swagelok pour la fabrication de produits très haute pureté polis électrolytiquement (UHP). Ce document ne suffit pas à lui seul.
Features: This technical report provides data on Swagelok® DP series diaphragm valves. The report covers: surface finish specifications; inboard helium leak testing; particle counting; moisture analysis; hydrocarbon analysis; ionic cleanliness.
Le soudage doit être effectué par du personnel qualifié, comme spécifié à la Section IX du code des chaudières de l’ASME.
Specifications
6LVV-DPLVR4-P — Vanne à membrane très haute pureté en acier inoxydable 316L VIM-VAR, raccord VCR mâle 1/4 po, nettoyage SC-01, poignée verrouillable bleue
| Attribute | Value |
|---|---|
| Actuator Type | Manual |
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Face Seal (Metal Gasket) Male VCR |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Face Seal (Metal Gasket) Male VCR |
| CV Maximum | 0.27 |
| Flow Pattern | Straight (2-way) |
| Handle Color | Blue |
| Handle Style | Locking |
| Max Temperature Pressure Rating | 150°F @ 250 PSIG /65°C @ 17.2 BAR |
| Room Temperature Pressure Rating | 250 PSIG @ 70°F /17.2 BAR @ 20°C |
| Seat Material | PCTFE |
| Surface Finish | 5 µin (0.13 µm) Ra |
| eClass (4.1) | 37010206 |
| eClass (5.1.4) | 37011800 |
| eClass (6.0) | 37011801 |
| eClass (6.1) | 37011801 |
| eClass (10.1) | 37011801 |
| UNSPSC (4.03) | 40141600 |
| UNSPSC (10.0) | 40141621 |
| UNSPSC (11.0501) | 40141621 |
| UNSPSC (13.0601) | 40141621 |
| UNSPSC (15.1) | 40141621 |
| UNSPSC (17.1001) | 40183102 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 6LVV-DPBW4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | Tube à souder bout à bout | 1/4 po | Tube à souder bout à bout | View Product |
| 6LVV-DPC233P-C | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface par joint métallique VCR® mâle tournant | 1/4 po | Étanchéité de surface avec joint métallique VCR® femelle | View Product |
| 6LVV-DPFR4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPFR4-P1 | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPFR4-P-GR | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPLFR4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPMR4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord VCR mâle tournant | 1/4 po | Raccords VCR tournant mâle (joint métallique) | View Product |
| 6LVV-DPS4 | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
| 6LVV-DPS6M | Acier inoxydable 316L VIM-VAR | 6 mm | Raccord Swagelok® pour tubes | 6 mm | Raccord Swagelok® pour tubes | View Product |
| 6LVV-DPTFR4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | VCR femelle (joint métallique) | 1/4 po | VCR femelle (joint métallique) | View Product |
| 6LVV-DPVR4-P | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
| 6LVV-DPVR4-P1 | Acier inoxydable 316L VIM-VAR | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | 1/4 po | Raccord à étanchéité de surface (joint métallique) VCR mâle | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.