|
Stainless Steel BP Regulator, 0 to 100 psig (6.8 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
Part #: KBP1F0A4A5A20000
|
||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Back-Pressure RegulatorsMaintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel BP Regulator, 0 to 100 psig (6.8 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
Log in or Register to view price
Catalogs
Back-Pressure Regulators
Maintain upstream pressure and protect sensitive equipment from damage in a wide range of applications such as analytical or process systems, high-flow or high-sensitivity applications, laboratory systems with Swagelok back-pressure, spring-loaded regulators.
Détendeurs de pression, Déverseurs de pression, Centrale de commutation, Détendeurs vaporiseurs
Specifications
KBP1F0A4A5A20000 — Stainless Steel BP Regulator, 0 to 100 psig (6.8 bar), A Configuration, FKM Seat, 1/4 in. FNPT, 0.20 Cv
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Flow Coefficient | 0.20 Cv |
| Handle | Green Knob Handle |
| Maximum Inlet Pressure | 100 psig (6.8 bar) |
| Maximum Temperature, °F (°C) | 176 (80) |
| Port Configuration | A |
| Ports | 1/4 in. Female NPT |
| Pressure Control Range | 0 to 100 psig (6.8 bar) |
| Sensing Mechanism | X750 Diaphragm |
| eClass (4.1) | 37011108 |
| eClass (5.1.4) | 37011100 |
| eClass (6.0) | 37011108 |
| eClass (6.1) | 37011108 |
| eClass (10.1) | 37011108 |
| UNSPSC (4.03) | 41112404 |
| UNSPSC (10.0) | 41112404 |
| UNSPSC (11.0501) | 41112404 |
| UNSPSC (13.0601) | 41112404 |
| UNSPSC (15.1) | 41112404 |
| UNSPSC (17.1001) | 41112404 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Maximum Inlet Pressure
|
Pressure Control Range
|
Ports
|
Port Configuration
|
|
|---|---|---|---|---|---|---|
| KBP1E0A4A5A20000 | Acier inoxydable 316 | 3,4 bar (50 psig) | 0 à 3,4 bar (50 psig) | Filetage NPT femelle 1/4 po | A | View Product |
| KBP1F0D4A5A20000 | Acier inoxydable 316 | 6,8 bar (100 psig) | 0 à 6,8 bar (100 psig) | Filetage NPT femelle 1/4 po | D | View Product |
| KBP1G0A4A5A20000 | Acier inoxydable 316 | 17,2 bar (250 psig) | 0 à 17,2 bar (250 psig) | Filetage NPT femelle 1/4 po | A | View Product |
| KBP1J0A4A5A20000 | Acier inoxydable 316 | 34,4 bar (500 psig) | 0 à 34,4 bar (500 psig) | Filetage NPT femelle 1/4 po | A | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.