|
Vanne à boisseau sphérique 3 voies haute pression 3 pièces en acier inoxydable, sièges en PEEK, raccord pour tube 3/8 po x filetage NPT femelle 1/4 po
Part #: SS-H83XPS6
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
High Pressure 3-Way SwitchingBuilt for durability, the trunnion-style 83 and H83 series ball valves are ideal for low- and high-pressure systems. Their streamlined design supports optimal flow, minimal torque requirements, and wide temperature tolerance. These valves can be specified with ECE R110-type certification. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Vanne à boisseau sphérique 3 voies haute pression 3 pièces en acier inoxydable, sièges en PEEK, raccord pour tube 3/8 po x filetage NPT femelle 1/4 po
Log in or Register to view price
Catalogs
High Pressure 3-Way Switching
Built for durability, the trunnion-style 83 and H83 series ball valves are ideal for low- and high-pressure systems. Their streamlined design supports optimal flow, minimal torque requirements, and wide temperature tolerance. These valves can be specified with ECE R110-type certification.
Pressions de service jusqu’à 689 bar (10 000 psig); Raccords Swagelok® pour tubes de 6 à 12 mm et de 1/8 à 1/2 po, et raccordements NPT; Construction en acier inoxydable 316
Features: Swagelok® electric actuators can be used to control the position of many Swagelok ball valves; alternating- and direct-current models are available. An electrical signal is used to change valve position from remote locations. Integral limit switches provide an output signal of the valve position, even between positions.
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
Calculer le couple de fonctionnement de la vanne; Choisir les actionneurs et les composants associés; Sélectionner les kits de supports de montage
Specifications
SS-H83XPS6 — Vanne à boisseau sphérique 3 voies haute pression 3 pièces en acier inoxydable, sièges en PEEK, raccord pour tube 3/8 po x filetage NPT femelle 1/4 po
| Attribute | Value |
|---|---|
| Body Material | 316 Stainless Steel |
| Cleaning Process | Standard Cleaning and Packaging (SC-10) |
| Connection 1 Size | 3/8 in. |
| Connection 1 Type | Swagelok® Tube Fitting |
| Connection 2 Size | 3/8 in. |
| Connection 2 Type | Swagelok® Tube Fitting |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Female NPT |
| CV Maximum | 0.75 |
| Flow Pattern | 3-Way, Switching |
| Handle Color | Black |
| Handle Style | Phenolic Handle |
| Orifice | 0.187 in /4.7 mm |
| Room Temperature Pressure Rating | 7500 PSIG @ 100°F /516 BAR @ 37°C |
| Seat Material | PEEK |
| Service Class | High Pressure Service |
| Testing | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| SS-H83XPF4 | Acier inoxydable 316 | 1/4 po | Filetage NPT femelle | 1/4 po | Filetage NPT femelle | View Product |
| SS-H83XPS4 | Acier inoxydable 316 | 1/4 po | Raccord Swagelok® pour tubes | 1/4 po | Raccord Swagelok® pour tubes | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.