Stainless Steel Pipe Fitting, Hex Long Nipple, 3/4 in. Male NPT, 4 in. (10.3 cm) Length
Part #: SS-12-HLN-4.00
|
||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Specifications
Hex Long NipplesClose nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies. Log in or Register to view price ContactIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hex Long Nipple, 3/4 in. Male NPT, 4 in. (10.3 cm) Length
Log in or Register to view price
Catalogs
Hex Long Nipples
Close nipple fitting enables compact, inline pipe connections in tight spaces—ideal for critical piping systems and dense assemblies.
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Caractéristiques : Procédure d’identification étape par étape des filetages et raccords.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Specifications
SS-12-HLN-4.00 — Stainless Steel Pipe Fitting, Hex Long Nipple, 3/4 in. Male NPT, 4 in. (10.3 cm) Length
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 3/4 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 3/4 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
Length | 4 in. (10.2 cm) |
eClass (4.1) | 37030708 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 22560206 |
eClass (6.1) | 37020590 |
eClass (10.1) | 37020590 |
UNSPSC (4.03) | 40141715 |
UNSPSC (10.0) | 40173303 |
UNSPSC (11.0501) | 40142318 |
UNSPSC (13.0601) | 40173303 |
UNSPSC (15.1) | 40173303 |
UNSPSC (17.1001) | 40141602 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
SS-12-HLN-2.00 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
SS-12-HLN-3.00 | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
SS-16-HLN-3.00 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1 po | Filetage NPT mâle | View Product |
SS-16-HLN-4.00 | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1 po | Filetage NPT mâle | View Product |
SS-2-HLN-1.50 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
SS-2-HLN-2.00 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
SS-2-HLN-3.00 | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
SS-4-HLN-1.50 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-4-HLN-2.00 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-4-HLN-2.50 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-4-HLN-3.00 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-4-HLN-4.00 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-4-HLN-6.00 | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
SS-6-HLN-1.50 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-6-HLN-2.00 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-6-HLN-2.50 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-6-HLN-3.00 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-6-HLN-4.00 | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-8-HLN-2.00 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-8-HLN-2.50 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-8-HLN-3.00 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-8-HLN-4.00 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-8-HLN-6.00 | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
연락처
이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.