text.skipToContent text.skipToNavigation

Raccord à étanchéité de surface avec joint torique VCO en acier inoxydable 316, connecteur de raccord pour tube Swagelok, raccord VCO 3/4 po x diam. ext. tube 3/4 po

Part #: SS-12-WVCO-6-1210

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type VCO® O-Ring Face Seal Gland
Connection 2 Size 3/4 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183107
Glands

Provides a secure, high-purity sealing interface for VCO assemblies, ensuring repeatable vacuum-tight performance in instrumentation systems.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Raccord à étanchéité de surface avec joint torique VCO en acier inoxydable 316, connecteur de raccord pour tube Swagelok, raccord VCO 3/4 po x diam. ext. tube 3/4 po

Part #: SS-12-WVCO-6-1210
View Catalog

Add To Favorites

Catalogs

Glands
Provides a secure, high-purity sealing interface for VCO assemblies, ensuring repeatable vacuum-tight performance in instrumentation systems.

Specifications

SS-12-WVCO-6-1210 — Raccord à étanchéité de surface avec joint torique VCO en acier inoxydable 316, connecteur de raccord pour tube Swagelok, raccord VCO 3/4 po x diam. ext. tube 3/4 po

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 3/4 in.
Connection 1 Type VCO® O-Ring Face Seal Gland
Connection 2 Size 3/4 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
Lubricant Dow Corning 111
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 37020500
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142613
UNSPSC (11.0501) 40142613
UNSPSC (13.0601) 40183110
UNSPSC (15.1) 40183110
UNSPSC (17.1001) 40183107
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
316L-4-VCO-3A Acier inoxydable 316L 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po À souder bout à bout en automatique View Product
316L-8-VCO-3A Acier inoxydable 316L 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po À souder bout à bout en automatique View Product
SS-12-VCO-3 Acier inoxydable 316 3/4 po Embout à étanchéité de surface VCO® avec joint torique 3/4 po Tube à souder par emboîtement View Product
SS-12-WVCO-1-12 Acier inoxydable 316 3/4 po Embout à étanchéité de surface VCO® avec joint torique 3/4 po Filetage NPT mâle View Product
SS-16-VCO-3 Acier inoxydable 316 1 po Embout à étanchéité de surface VCO® avec joint torique 1 po Tube à souder par emboîtement View Product
SS-2-VCO-3 Acier inoxydable 316 1/8 po Embout à étanchéité de surface VCO® avec joint torique 1/8 po Tube à souder par emboîtement View Product
SS-4-VCO-3 Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Tube à souder par emboîtement View Product
SS-4-VCO-3-4MTW Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Mâle, à souder View Product
SS-4-VCO-3-4TA Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Adaptateur pour tube Swagelok® View Product
SS-4-WVCO-1-4 Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Filetage NPT mâle View Product
SS-4-WVCO-1-4ST Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 7/16-20 po Filetage cylindrique SAE/MS mâle View Product
SS-4-WVCO-6-400 Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Raccord Swagelok® pour tubes View Product
SS-4-WVCO-6-DF Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Raccord à étanchéité de surface avec joint torique VCO® View Product
SS-4-WVCO-7-4 Acier inoxydable 316 1/4 po Embout à étanchéité de surface VCO® avec joint torique 1/4 po Filetage NPT femelle View Product
SS-6-VCO-3 Acier inoxydable 316 3/8 po Embout à étanchéité de surface VCO® avec joint torique 3/8 po Tube à souder par emboîtement View Product
SS-8-VCO-3 Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Tube à souder par emboîtement View Product
SS-8-VCO-3-6TA Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 3/8 po Adaptateur pour tube Swagelok® View Product
SS-8-VCO-3-8MTW Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Mâle, à souder View Product
SS-8-VCO-3-8TA Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Adaptateur pour tube Swagelok® View Product
SS-8-WVCO-1-8 Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Filetage NPT mâle View Product
SS-8-WVCO-6-600 Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 3/8 po Raccord Swagelok® pour tubes View Product
SS-8-WVCO-6-810 Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Raccord Swagelok® pour tubes View Product
SS-8-WVCO-6-DF Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Raccord à étanchéité de surface avec joint torique VCO® View Product
SS-8-WVCO-7-8 Acier inoxydable 316 1/2 po Embout à étanchéité de surface VCO® avec joint torique 1/2 po Filetage NPT femelle View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.