The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Stainless Steel Pipe Fitting, Hex Nipple, 1/4 in. Male NPT
Log in or Register to view price
Catalogs
Hex Nipples
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Dimensions de 1/16 à 1 po.; Acier inoxydable 316, laiton et acier au carbone; Filetages NPT, ISO/BSP, et SAE.
Liquides détecteurs de fuites Snoop®; Lubrifiants pour filetages Goop™ ; Produits d’étanchéité pour filetages : SWAK®, ruban PTFE, sans PTFE
Filetages et raccordsGuide d’identification
Specifications
Attribute | Value |
---|---|
Body Material | 316 Stainless Steel |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 1/4 in. |
Connection 1 Type | Male NPT |
Connection 2 Size | 1/4 in. |
Connection 2 Type | Male NPT |
Flow Restrictor | No |
eClass (4.1) | 37021016 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 22560206 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 40141715 |
UNSPSC (10.0) | 40173303 |
UNSPSC (11.0501) | 40142318 |
UNSPSC (13.0601) | 40173303 |
UNSPSC (15.1) | 40173303 |
UNSPSC (17.1001) | 40141700 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-HN-SG2 | Super Duplex Stainless Steel | 1/2 po | filetage NPT mâle 3/8 po | 1/2 po | filetage NPT mâle 3/8 po | View Product |
B-4-HN | Laiton | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage NPT mâle | View Product |
B-8-HN | Laiton | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
M-8-HN | Alliage 400 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-12-HN | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage NPT mâle | View Product |
SS-12-HN-12RS | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
SS-12-HN-12RT | Acier inoxydable 316 | 3/4 po | Filetage NPT mâle | 3/4 po | Filetage conique ISO mâle | View Product |
SS-16-HN | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1 po | Filetage NPT mâle | View Product |
SS-16-HN-16RS | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
SS-16-HN-16RT | Acier inoxydable 316 | 1 po | Filetage NPT mâle | 1 po | Filetage conique ISO mâle | View Product |
SS-24-HN | Acier inoxydable 316 | 1 1/2 po | Filetage NPT mâle | 1 1/2 po | Filetage NPT mâle | View Product |
SS-2-HN | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage NPT mâle | View Product |
SS-2-HN-2RS | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
SS-2-HN-2RT | Acier inoxydable 316 | 1/8 po | Filetage NPT mâle | 1/8 po | Filetage conique ISO mâle | View Product |
SS-4-HN-10K | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle à paroi épaisse | 1/4 po | Filetage NPT mâle à paroi épaisse | View Product |
SS-4-HN-4RS | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
SS-4-HN-4RT | Acier inoxydable 316 | 1/4 po | Filetage NPT mâle | 1/4 po | Filetage conique ISO mâle | View Product |
SS-4-HN-RT | Acier inoxydable 316 | 1/4 po | Filetage conique ISO mâle | 1/4 po | Filetage conique ISO mâle | View Product |
SS-6-HN | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage NPT mâle | View Product |
SS-6-HN-6RS | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
SS-6-HN-6RT | Acier inoxydable 316 | 3/8 po | Filetage NPT mâle | 3/8 po | Filetage conique ISO mâle | View Product |
SS-6-HN-RT | Acier inoxydable 316 | 3/8 po | Filetage conique ISO mâle | 3/8 po | Filetage conique ISO mâle | View Product |
SS-8-HN | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage NPT mâle | View Product |
SS-8-HN-10K | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle à paroi épaisse | 1/2 po | Filetage NPT mâle à paroi épaisse | View Product |
SS-8-HN-8RS | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage cylindrique ISO mâle, épaulement droit | View Product |
SS-8-HN-8RT | Acier inoxydable 316 | 1/2 po | Filetage NPT mâle | 1/2 po | Filetage conique ISO mâle | View Product |
SS-8-HN-RT | Acier inoxydable 316 | 1/2 po | Filetage conique ISO mâle | 1/2 po | Filetage conique ISO mâle | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.