Оболочки шлангов Swagelok®
Различные варианты оболочек шлангов Swagelok обеспечивают дополнительную защиту от скручивания, абразивного истирания, коррозии, экстремальных значений температуры среды и воздействия ультрафиолетового излучения.
Запросить дополнительные сведения о шланговых оболочкахWhether it’s protection against kinking, abrasion, or a specific material, a variety of Swagelok hose covers are available to provide additional protection to meet your system needs:
Benefits | Material | Temperature | |
Fire Jacket | Provides insulation from internal system fluid temperature extremes, resists many hydraulic fluids and lubricating oils | Woven fiberglass | –65 to 500°F (–53 to 260°C), short-term flame exposure to 2000°F (1093°C) |
Thermosleeve | Creates a barrier to prevent contact with the hose, resist abrasion, and protect the hose from weld splatter and effects of UV light | Braided fiberglass | Up to 1000°F (537°C) |
Armor Guard | Highly flexible and protects against kinking and abrasion | Interlocking, flexible 302 stainless steel | –325 to 750°F (–200 to 398°C) |
Spiral Guard | Highly flexible and protects against abrasion | Helical HDPE plastic | –180 to 250°F (–117 to 121°C) |
Spring Guard | Highly flexible and protects against kinking and abrasion | Helical 302 stainless steel | –325 to 850°F (–200 to 454°C) |
Covers do not change hose technical data. More information can be viewed on our hose video playlist.
Hose and Flexible Tubing Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Tube central en métal, PTFE, PFA, vinyle, nylon, polyéthylène ou caoutchouc; Diamètres nominaux allant de 1/8 à 2 po; Large choix de raccordements fractionnaires et métriques; Flexibles et tubes sur mesure disponibles; Enveloppes, étiquetages et tests optionnels

Swagelok® Hose Advisory Services
Learn how to enhance your hose selection, installation, inspection, and maintenance procedures to improve hose life and performance, reducing costs in the process.
Read About Hose ManagementSwagelok Resources Curated for You

3 Steps to Hose Safety & Lower Plant Costs
Industrial hose safety is often deprioritized during regular plant maintenance. It is important hoses receive the attention they deserve—leaks and wear can put your facility at risk. Learn tips to avoid dangerous situations while lowering plant costs.

How an Industrial Hose Maintenance Plan Could Save Your Plant Thousands
Knowing the proper time to replace your industrial hoses can save your plant thousands in maintenance costs. Learn how to evaluate your systems and develop a preventive maintenance plan to manage the health of your hoses.

Industrial Hose Replacement: Core Tube Material Considerations
When selecting an industrial hose, the first place to start is the core tube—the hose’s innermost layer. Learn how to select the ideal hose for your application with information on core tube materials & wall construction from the experts at Swagelok.

How to Select the Right Hose Reinforcement
Industrial hoses typically contain critical reinforcement layers that contribute to longevity and performance. Learn about different reinforcement layer types and which is best suited for different fluid system applications.