フランジ・アダプター — ANSIフランジ
担当のスウェージロック指定販売会社では、その他のオプションに対応している場合がございます。
-
型番ボディ材質コネクション1 サイズコネクション1 タイプコネクション2 サイズコネクション2 タイプ
SS-1210-F12-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 SS-1210-F12-300 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 SS-1210-F16-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-12M0-F8-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-12M0-F8-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-1610-F16-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-1610-F16-300 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 SS-1610-F32-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-810-F12-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 SS-810-F12-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 SS-810-F16-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-810-F16-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 SS-810-F32-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-810-F8-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F8-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-810-F8-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 600 SS-10M0-F8-150 316 Stainless Steel 10 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F12-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-1210-F12-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-12M0-F12-600 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-12M0-F32-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-12M0-F32-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 300 SS-1610-F16-600 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600 SS-600-F8-150 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-600-F8-300 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-810-F16-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600
ストアの所在地ごとの製品在庫
時間