Swagelok® Medium-Pressure Trunnion-Style Ball Valves (CTB Series)
Swagelok CTB series trunnion-style ball valves offer low-torque and quarter-turn operation in a compact design, providing positive shutoff in applications up to 20 000 psig (1378 bar).
Request CTB Series Valve InformationSwagelok® CTB series medium-pressure ball valves deliver reliable performance with cone and thread end connections. These trunnion-style ball valves feature an innovative direct-load design that seals consistently across a full range of pressures (up to 20 000 psig or 1378 bar), even if a system is depressurized and repressurized, enabling improved actuation of control systems. They also feature a stem seal design that maintains full pressure rating throughout the entire operating temperature range and a bottom-loaded stem design that eliminates stem blowout and enhances operator safety.
CTB series valves are available in two-way (bidirectional) or three-way (common-side or bottom-inlet port) configurations with flow coefficients ranging from 0.26 to 3.5. They also are available with an ISO 5211-compliant pneumatic actuator and materials selected in accordance with NACE MR0175/ISO 15156 for sour gas applications.
Two orifice sizes are available (6CTB, and 9CTB series) and end connection sizes range from 1/4 in. to 1 in. Mounting options include panel mounting using an optional panel nut, two bolts through a panel into the top of the valve body or bolting through body mounting holes with dual bolt patterns for OEM valve replacement. Find the right valve size for your application with our flow coefficient calculator.
Specifications
| Working Pressure | Up to 20 000 psig (1378 bar) |
| Temperature | 0 to 250°F (–17 to 121°C) |
| End Connections | Type: Cone and thread Size: 1/4 to 1 in. Configuration: On-off (two-way), switch/divert (three-way) Orifice Sizes: 0.209 in. (5.31 mm); 0.375 in. (9.52 mm) |
Need help with valve selection?
CTB Series Medium-Pressure Trunnion-Style Ball Valves Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
■ Pressions nominales jusqu'à 4134 bar (60 000 psig)■ Dimensions des raccordements jusqu’à 1 1/2 po et 12 mm■ Produits conformes aux normes NACE® MR0175/ISO15156 disponibles
Calculate Flow Rate for the Right Valve Selection
Use our valve flow coefficient (Cv) calculator to choose a valve sized correctly for your needs.
Use the ToolSwagelok Resources Curated for You
Minimize the Costs of Fugitive Emissions with Low-E Valves
Fugitive emissions are a growing concern in the chemical and petroleum refining industry. Certified low-emissions (Low-E) valves can protect your facility and bottom line. Learn what they are, how they are tested, and how they can help you in this post.
How to Select the Right Valves for Your Industrial Fluid System
Learn how to apply the practical STAMPED method to select the valves most suited to your industrial fluid or sampling system design applications.
Process Measurement – Impulse Line Best Practices
It can be difficult to identify issues within your process instrumentation application if you focus solely on the transmitter. Learn how to solve problems within your process instrumentation line with tips and best practices from Swagelok.
Tips to Maintaining a Representative Sample in an Analytical Instrumentation System
Maintaining a representative sample within an analytical instrumentation system can be difficult. Learn how to identify major issues and avoid complications associated with a compromised representative sample from the experts at Swagelok.