text.skipToContent text.skipToNavigation
Swagelok Tube Fittings

Swagelok® Tube Fittings and Adapters

Reduce leaks and downtime with two-ferrule tube fittings that have leak-tight seals, superior tube grip, and vibration resistance, even after reassembly.

Tube Fittings | Easy to install helping to reduce installer fatigue.
Tube Adapters | Enable various connections and help eliminate difficult alignment issues.

View All Tube Fittings and Adapters

Swagelok fittings outperform others in reducing the risk of leaks and costly downtime across various industries. The advanced back ferrule design isolates stress to resist vibration, bending, and deflection, while a patented carburization process enhances strength without sacrificing corrosion resistance. Easy to install and reassemble, Swagelok fittings require less effort than alternatives.

Tube fittings and adapter fittings are available in multiple alloys to ensure chemical compatibility, with expert-led training offered for proper installation. Swagelok tube adapters can be used with any other Swagelok tube fittings eliminating the need for stocking special elbows and tees. Stainless steel Swagelok tube fittings used with 316 stainless steel and 316 Ti stainless steel alloy tubing have been tested to the requirements of ECE R110 and are also available with EC-79 certification. Swagelok offers fittings in materials that meet the metallurgical requirements of NACE MR0175/ISO 15156 and MR0103. Also, fittings manufactured from alloy 2507 and 6MO are NORSOK M-630 and M-650 compliant as standard.

Contact a Local Specialist

Tube Fitting and Tube Adapter Categories

Bulkheads

Bulkheads

Bulkhead tube fittings and adapters are designed to help make a connection between two sides of a partion and are available in a range of sizes and connections for your application.

Caps and Plugs

Caps and Plugs

Tube fitting caps and plugs are available in a range of materials and sizes to enable leak-tight sealing and enhanced system safety in a range of applications.

Female Connectors

Female Connectors

Female connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Fusible Tube Adapters

Fusible Tube Adapters

Fusible tube adapter fittings enhance the overall safety of your industrial fluid system by releasing pressure to atmosphere at a given temperature.

Low Dead Volume Unions

Low Dead Volume Unions

Swagelok low dead volume tube fittings are engineered to reliably increase the overall efficiency of your industrial fluid system, even in harsh environments.

Male Connectors

Male Connectors

Male connector tube fittings, available in a range of materials, sizes and configurations, deliver a leak-tight seal that is resistant to vibration fatigue.

Mud Daubers

Mud Daubers

Browse mud dauber fittings (vent protectors) designed with a mesh wire screen to prevent insects and other foreign objects from clogging or damaging systems.

Port Connectors

Port Connectors

Swagelok port connectors enable fitting-to-fitting connections, offer consistent gaugeability upon installation, and are easy to disconnect and retighten.

Reducers

Reducers

Tube fitting reducing straights and tees are available in a variety of materials and provide easy installation and consistent gaugeability.

Socket Weld Fittings

Socket Weld Fittings

Socket weld tube fittings enable proper alignment in small bore fluid systems. Available in multiple sizes and configurations to fit your application.

Spare Parts and Accessories

Spare Parts and Accessories

Explore tube fitting replacement parts and accessories—front ferrules, back ferrules, nuts, gaskets, o-rings, gap inspection gauges, wrenches—and more.

Tube Adapters

Tube Adapters

Tube adapter straights, elbows and tees allow for fitting-to-fitting connections between a Swagelok tube fitting and a variety of other end connection types.

Unions

Unions

Tube fitting union straights, elbows, tees, and crosses in a variety of materials and sizes provide excellent vibration fatigue resistance and tube support.

Zero Volume Reducers

Zero Volume Reducers

Browse zero volume tube fitting reducers engineered to reliably increase the overall efficiency of your industrial fluid system.

Tube Fittings and Adapters Catalogs

Available in tube sizes from 1/16 to 2 in. and 2 to 50 mm and an array of configurations, Swagelok tube fittings and tube adapters are manufactured in a variety of materials for superior corrosion resistance in a range of applications including chemical processing and sour gas. Find detailed product information, including materials of construction, pressure and temperature ratings, tools and accessories, and installation instructions in the product literature provided here.

Fluid system with leak-tight Swagelok<sup>®</sup> tube fittings

Browse Medium- and High-Pressure Fittings

Looking for fittings that can handle pressures in excess of 11 000 psi? Read about our FK series medium pressure tube fittings rated for applications up to 22 500 psi (1551 bar) and cone and thread fittings rated for applications up to 60 000 psi (4134 bar).

Find Higher Pressure Ratings

Swagelok Resources Curated for You

Threaded Swagelok tube fittings
An Introduction to Fittings: Identifying Thread Size and Pitch

Even the most seasoned professionals can experience difficulty identifying threads. Swagelok product manager Andy Hitchcock explains how to identify thread size and pitch on your fittings using a caliper, pitch gauge and thread identification guide.

Рабочие на буровой установке
Оптимизация нефтегазовых систем среднего давления с помощью компрессионных фитингов

Узнайте, как компрессионные фитинги помогут увеличить скорость монтажа и обеспечить более высокие характеристики по сравнению с обычными соединениями с конусом и резьбой в системах среднего давления верхних строений в нефтегазовой отрасли.

Работник группы компаний Shenyang Blower Works использует жидкостную/газовую систему, созданную с применением компонентов Swagelok
Как группа компаний Shenyang Blower Works Group повысила уровень безопасности и надежности

Узнайте, как шанхайское подразделение Swagelok помогло группе компаний SBW обеспечить единообразие, надежность и экономию для клиентов и при этом повысить безопасность и эффективность собственного производства.

трубные переходники Swagelok помогают решить проблемы
Как трубные переходники помогают решить проблемы с совмещением

Трубные переходники помогают решить проблемы с совмещением и сократить потребность в запасах запчастей. Посмотрите эту демонстрацию того, как использовать трубные переходники Swagelok® для решения проблем с совмещением и обеспечения герметичного уплотнения.

трубные обжимные фитинги Swagelok и трубные переходники

С 1947 года компания Swagelok является лидером в разработке трубных обжимных фитингов, используемых в промышленных жидкостных и газовых системах.

Основатель Swagelok рассказывает о своем революционном трубном обжимном фитинге

Более 75 лет спустя фитинги Swagelok с уникальным механизмом «шарнирно-цангового» действия по-прежнему обеспечивают длительную и герметичную эксплуатацию. Конструкция обжимного типа использует уникальное «шарнирно-цанговое» действие для получения оптимальных характеристик в трех следующих ключевых характеристиках:

Обхват трубки

Шарниро-цанговое действие обеспечивает более плотный контакт/обхват трубки.

Газонепроницаемость

Переднее обжимное кольцо полирует поверхность и создает концентрированные зоны контакта как на трубке, так и на корпусе фитинга для обеспечения качественного уплотнения.

Вибрационная устойчивость

Заднее обжимное кольцо обеспечивает защиту от концентрации напряжений в зоне обхвата трубки при воздействии на соединение изгибающих напряжений, деформации или вибрации.

swagelok tube fitting design

Конструкция трубного обжимного фитинга Swagelok®

Шарнирно-цанговая конструкция заднего обжимного кольца с усовершенствованной геометрией является стандартной для всех трубных обжимных фитингов Swagelok из нержавеющей стали размером от 1/4 до 1 дюйма (6-25 мм), что позволяет монтажникам создавать единообразные и герметичные трубные соединения. Для данных размеров запатентованы процедура закалки корпуса и сложная геометрическая форма углубления, которые обеспечивают уникальную конструкцию заднего обжимного кольца Swagelok. Шарнирно-цанговая конструкция заднего обжимного кольца улучшает характеристики и без того надежной традиционной конструкции обжимного кольца.

This process may take several minutes. Please be patient and remain on the page.