Catalogs
Support System — Bolted Plastic Clamp Tube Support
Limit the effects of impulse and vibration on your tube or pipe delivery system with Swagelok tubing support kits.
Stainless Steel Seamless Tubing, Fractional, Metric, and Imperial Sizes
Features: Standard instrumentation tubing; 1/8 to 2 in. and 3 to 25 mm outside diameter; Marked to indicate size, material, specifications, and heat number
Similar Products
Part #
|
Body Material
|
Tube OD
|
Length
|
Bend Radius
|
|
---|---|---|---|---|---|
304-S1-PA-4T | Polyamide | 1/4 in. | - | - | View Product |
304-S1-PP-10TM | Polypropylene | 10 mm | - | - | View Product |
304-S1-PP-12TM | Polypropylene | 12 mm | - | - | View Product |
304-S1-PP-4T | Polypropylene | 1/4 in. | - | - | View Product |
304-S1-PP-6T | Polypropylene | 3/8 in. | - | - | View Product |
304-S1-PP-6TM | Polypropylene | 6 mm | - | - | View Product |
304-S1-PP-8TM | Polypropylene | 8 mm | - | - | View Product |
304-S3-PA-16T | Polyamide | 1 in. | - | - | View Product |
304-S3-PA-8T | Polyamide | 1/2 in. | - | - | View Product |
304-S3-PP-10T | Polypropylene | 5/8 in. | - | - | View Product |
304-S3-PP-12T | Polypropylene | 3/4 in. | - | - | View Product |
304-S3-PP-14T | Polypropylene | 7/8 in. | - | - | View Product |
304-S3-PP-16T | Polypropylene | 1 in. | - | - | View Product |
304-S3-PP-16TM | Polypropylene | 16 mm | - | - | View Product |
304-S3-PP-18TM | Polypropylene | 18 mm | - | - | View Product |
304-S3-PP-25TM | Polypropylene | 25 mm | - | - | View Product |
304-S3-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
304-S5-PP-20T | Polypropylene | 1 1/4 in. | - | - | View Product |
304-S5-PP-24T | Polypropylene | 1 1/2 in. | - | - | View Product |
316-S3-PP-8T | Polypropylene | 1/2 in. | - | - | View Product |
Contacto
Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.