text.skipToContent text.skipToNavigation

Stainless Steel Swagelok Tube Fitting, Bored-Through Bulkhead Union, 1/4 in. Tube OD

Part #: SS-400-61BT

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Swagelok Tube Fitting, Bored-Through Bulkhead Union, 1/4 in. Tube OD

Part #: SS-400-61BT
View Catalog

Add To Favorites

Catalogs

Straights

Straight bulkhead fitting enables secure tube connections through panels or enclosures—ideal for critical systems requiring clean, sealed transitions.

Specifications

SS-400-61BT — Stainless Steel Swagelok Tube Fitting, Bored-Through Bulkhead Union, 1/4 in. Tube OD

Attribute Value
Body Material 316 Stainless Steel
Bored Through Yes
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Feature Bored Through
Flow Restrictor No
eClass (4.1) 37020719
eClass (5.1.4) 37020590
eClass (6.0) 37020590
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142600
UNSPSC (11.0501) 40142600
UNSPSC (13.0601) 40183100
UNSPSC (15.1) 40183100
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
2507-400-61-SG2 Super Duplex Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
2507-600-61-SG2 Super Duplex Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
2507-810-61-SG2 Super Duplex Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
6MO-400-61 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-61 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-100-61 Латунь 1/16 дюйма Трубный обжимной фитинг Swagelok® 1/16 дюйма Трубный обжимной фитинг Swagelok® View Product
B-12M0-61 Латунь 12 мм Трубный обжимной фитинг Swagelok® 12 мм Трубный обжимной фитинг Swagelok® View Product
B-200-61 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Трубный обжимной фитинг Swagelok® View Product
B-200-71-2 Латунь 1/8 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Внутр. резьба NPT View Product
B-300-61 Латунь 3/16 дюйма Трубный обжимной фитинг Swagelok® 3/16 дюйма Трубный обжимной фитинг Swagelok® View Product
B-400-11-2 Латунь 1/4 дюйма Трубный обжимной фитинг Swagelok® 1/8 дюйма Наруж. резьба NPT View Product
B-400-61 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
B-400-71-2 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
B-400-71-4 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
B-400-R1-4 真ちゅう 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ・アダプター View Product
B-600-61 真ちゅう 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
B-600-71-4 真ちゅう 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
B-6M0-61 真ちゅう 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
B-810-11-8 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
B-810-61 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
B-810-71-8 真ちゅう 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
B-8M0-61 真ちゅう 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
M-400-61 合金400/R-405 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
M-810-61 合金400/R-405 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
PFA-420-61 PFA 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
S-400-71-4 炭素鋼チューブ 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-100-61 316 ステンレス鋼 1/16 インチ Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 View Product
SS-1010-61 316 ステンレス鋼 5/8 インチ Swagelok®チューブ継手 5/8 インチ Swagelok®チューブ継手 View Product
SS-10M0-61 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-10M0-R1-10M 316ステンレス鋼 10 mm Swagelok® チューブ継手 10 mm Swagelok® チューブ・アダプター View Product
SS-1210-11-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTおねじ View Product
SS-1210-61 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ継手 View Product
SS-1210-61-12AN 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ 37°おすANフレアー View Product
SS-1210-71-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ NPTめねじ View Product
SS-1210-R1-12 316 ステンレス鋼 3/4 インチ Swagelok®チューブ継手 3/4 インチ Swagelok®チューブ・アダプター View Product
SS-12M0-11-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-12M0-61 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-12M0-71-8 316 ステンレス鋼 12 mm Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-1610-11-16 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ NPTおねじ View Product
SS-1610-61 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ Swagelok®チューブ継手 View Product
SS-1610-61-16AN 316 ステンレス鋼 1 インチ Swagelok®チューブ継手 1 インチ 37°おすANフレアー View Product
SS-16M0-61 316 ステンレス鋼 16 mm Swagelok®チューブ継手 16 mm Swagelok®チューブ継手 View Product
SS-18M0-61 316 ステンレス鋼 18 mm Swagelok®チューブ継手 18 mm Swagelok®チューブ継手 View Product
SS-200-11-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-200-61 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-200-61-1 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/16 インチ Swagelok®チューブ継手 View Product
SS-200-71-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-200-R1-2 316 ステンレス鋼 1/8 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ・アダプター View Product
SS-20M0-61 316 ステンレス鋼 20 mm Swagelok®チューブ継手 20 mm Swagelok®チューブ継手 View Product
SS-2400-61 316 ステンレス鋼 1 1/2 インチ Swagelok®チューブ継手 1 1/2 インチ Swagelok®チューブ継手 View Product
SS-25M0-61 316 ステンレス鋼 25 mm Swagelok®チューブ継手 25 mm Swagelok®チューブ継手 View Product
SS-300-61 316 ステンレス鋼 3/16 インチ Swagelok®チューブ継手 3/16 インチ Swagelok®チューブ継手 View Product
SS-3M0-61 316 ステンレス鋼 3 mm Swagelok®チューブ継手 3 mm Swagelok®チューブ継手 View Product
SS-400-11-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTおねじ View Product
SS-400-11-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-400-61 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-61-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ Swagelok®チューブ継手 View Product
SS-400-61-4AN 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ 37°おすANフレアー View Product
SS-400-61-6 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-400-61SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-400-71-2 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/8 インチ NPTめねじ View Product
SS-400-71-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-400-R1-4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ・アダプター View Product
SS-4M0-61 316 ステンレス鋼 4 mm Swagelok®チューブ継手 4 mm Swagelok®チューブ継手 View Product
SS-500-61 316 ステンレス鋼 5/16 インチ Swagelok®チューブ継手 5/16 インチ Swagelok®チューブ継手 View Product
SS-600-11-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-600-11-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-600-11-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-600-61 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-61-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-600-61-6AN 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ 37°おすANフレアー View Product
SS-600-61-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-600-61BT 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-600-71-4 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-600-71-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-600-71-8 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-600-R1-6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ・アダプター View Product
SS-6M0-11-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTおねじ View Product
SS-6M0-61 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-6M0-71-4 316 ステンレス鋼 6 mm Swagelok®チューブ継手 1/4 インチ NPTめねじ View Product
SS-810-11-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTおねじ View Product
SS-810-11-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTおねじ View Product
SS-810-61 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-61-4 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-810-61-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-810-61-8AN 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ 37°おすANフレアー View Product
SS-810-61BT 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ継手 View Product
SS-810-71-6 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 3/8 インチ NPTめねじ View Product
SS-810-71-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ NPTめねじ View Product
SS-810-R1-8 316 ステンレス鋼 1/2 インチ Swagelok®チューブ継手 1/2 インチ Swagelok®チューブ・アダプター View Product
SS-8M0-61 316 ステンレス鋼 8 mm Swagelok®チューブ継手 8 mm Swagelok®チューブ継手 View Product
SS-8M0-61-6M 316 ステンレス鋼 8 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product

お問い合わせ

本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。

This process may take several minutes. Please be patient and remain on the page.