text.skipToContent text.skipToNavigation
Swagelok Instrument Manifold

Swagelok® Manifolds

Swagelok two-, three-, four-, or five-valve manifolds are factory built and tested to deliver reliable solutions for critical instrumentation applications. Direct-mount, remote-mount, or modular systems configurations are available, including low- fugitive-emissions and NACE-compliant alloy versions.

View All Manifolds

Swagelok manifolds minimize potential leak points by putting multiple valves in one body. They are designed for static pressure, liquid level, and differential pressure applications in traditional and compact inline body designs used in instrument, direct-mount, remote-mount, and module systems. Stream selector systems provide double-block-and-bleed (DBB) operation in a single compact module. Versions include:

  • V, VB, and VL series two-, three-, and five-valve instrument manifolds
  • VE series two-, three-, and five-valve direct-mount manifolds
  • Two-valve remote-mount manifolds
  • Mod 85 modular instrumentation systems
  • Low-Emissions (Low-E) direct- and remote-mount manifolds and Mod 85 systems certified per API 624
  • SSV series stream selector systems for process analyzer applications (see video to learn how it works)

Swagelok manifolds’ compact assembly design results in reduced size and weight, making them easy to install and maintain. Manifolds are available in body material options such as stainless steel, carbon steel, and duplex stainless steel, and packing materials such as PTFE for system versatility and Grafoil® for extended temperature ratings.

Have questions about manifolds?

Contact Local Specialists

マニホールドのカテゴリー

2バルブ・マニホールド、計装用

2バルブ・マニホールド、計装用

2バルブ・マニホールドは、ステンレス鋼製ニードル・バルブにより精密な圧力制御を実現します。従来型またはコンパクト型を選ぶことができます。

3バルブ・マニホールド、計装用

3バルブ・マニホールド、計装用

3バルブ・マニホールドは、ステンレス鋼製ニードル・バルブにより精密な圧力制御を実現します。従来型またはコンパクト型を選ぶことができます。

5バルブ・マニホールド、計装用

5バルブ・マニホールド、計装用

5バルブ・マニホールドは、ステンレス鋼製ニードル・バルブにより精密な圧力制御を実現します。従来型またはコンパクト型を選ぶことができます。

スペアー・パーツ/アクセサリー

スペアー・パーツ/アクセサリー

Vシリーズ・マニホールド用のステンレス鋼製取り付け用ブラケット・キットを使用すると、確実な取り付けおよび機能性を実現することができます。

流路選択

流路選択

コンパクトな流路選択システムは、優れた耐食性が求められるプロセス分析アプリケーションに適しています。

Manifolds Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

Swagelok flow coefficient (C<sub>v</sub>) calculator for valves

Calculate Flow Rate for the Right Valve Selection

Use our valve flow coefficient (Cv) calculator to chose a valve sized correctly for your needs.

Use the Tool

Swagelok Resources Curated for You

Selección de válvulas para sistemas de toma de muestra de fluidos
Cómo Seleccionar las Válvulas Adecuadas para los Sistemas de Fluidos Industriales

Vea cómo aplicar el práctico método STAMPED para seleccionar las válvulas más adecuadas para sus aplicaciones de diseño de fluidos industriales o de sistemas de toma de muestra.

Reducción de las emisiones incontroladas en las industrias química y de refino
Minimice los Costes de las Emisiones Incontroladas con Válvulas de Bajas Emisiones

Las emisiones incontroladas son una preocupación creciente en las industrias del petróleo y del refino. Las válvulas de bajas emisiones certificadas (Low-E) pueden proteger sus instalaciones y sus resultados. Descubra qué son, cómo se prueban y cómo pueden ayudarle, en este post.

산업용 유체 시스템의 블록 밸브
블록 밸브로 산업용 유체 시스템을 격리하는 방법

플랜트 안전을 유지하려면 유지보수 작업 전에 산업용 유체 시스템 라인을 격리하는 것이 필수입니다. 유체 시스템 라인을 격리하는 가장 안전한 방법은 블록 밸브 두 개를 설치하는 것입니다. 시스템에 적합한 구성을 설계하는 방법을 알아보십시오.

반도체 산업용 Swagelok ALD20 UHP 밸브의 클린룸 조립 과정
하나의 새로운 밸브, 반도체 제조 기술을 바꿀 수 있는 세 가지 이유

혁신적인 최신 원자층 증착(ALD, Atomic Layer Deposition) 밸브 기술이 어떻게 첨단 기술 반도체 제조 시장을 변화시킬 수 있는지 소개합니다.

このプロセスには数分間かかる場合があります。このままお待ちください。