벨로우즈 밸브 — 벨로우즈 멀티-밸브 매니폴드, V3 시리즈
이 사양에 사용 가능한 밸브:
- 1/4인치
- –40°F(–40°C)~200°F(93°C)
- 316 스테인리스강
- 100 psig(6.8 bar)~700 psig(48.2 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
벨로우즈 밸브 — 벨로우즈 멀티-밸브 매니폴드, V3 시리즈 — Faltenbalgventile
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 Type6L-M1D-122P-IJ Edelstahl 316L 1/4 Zoll Stirnseitige, drehbare Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtung) mit Innengewinde
Product Availability by Store Location
Hours