text.skipToContent text.skipToNavigation

ダブル・エンド・ボンベ — 試料採取用ボンベ(DOT準拠)

Please select options to configure your product to see prices or add it to your cart.
Clear All
Clear All

Catalogs

ダブル・エンド・ボンベ — 試料採取用ボンベ(DOT準拠)

Swagelok試料採取用ボンベは、化学薬品を確実に運搬することができ、DOT(米国運輸省)やTC(Transport Canada)に準拠しています。

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
304L-HDF2-40 Edelstahl 304L 1/8 Zoll NPT Innengewinde 1/8 Zoll NPT Innengewinde View Product
304L-HDF4-1000 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-1000T Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-150 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-1GAL Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-2250 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-300 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-300-T Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-400 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-50 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-500 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-500-T Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF4-75 Edelstahl 304L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
304L-HDF8-1000 Edelstahl 304L 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
304L-HDF8-1GAL Edelstahl 304L 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
304L-HDF8-2250 Edelstahl 304L 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
316L-50DF4-150 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
316L-50DF4-300 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
316L-50DF4-500 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
316L-HDF4-1000 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
316L-HDF4-150 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
316L-HDF4-300 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
316L-HDF4-300-12457 Edelstahl 316L 1/4 Zoll NPT-Innengewinde 1/4 Zoll NPT-Innengewinde View Product
316L-HDF4-500 Edelstahl 316L 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.