Catalogs
튜브 피팅 및 어댑터 — 스페어 부품 및 액세서리 — 가스켓
Обеспечьте герметичность соединений с помощью надежного обхвата трубки и вибростойкости. Превосходная надежность трубных обжимных фитингов Swagelok доказана успешной работой компании на протяжении 65 лет и описана во множестве опубликованных отчетах по испытаниям, в том числе проведенных в крайне тяжелых условиях.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
|
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
|---|---|---|---|---|---|---|
| 304L-12-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-16-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-2-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-4-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| 304L-6-RSNB-2 | 304L Stainless Steel | - | - | - | - | View Product |
| CU-12-RP-2 | Copper | - | - | - | - | View Product |
| CU-2-RP-2 | 구리 | - | - | - | - | View Product |
| CU-4-RG-2 | 구리 | - | - | - | - | View Product |
| CU-4-RP-2 | 구리 | - | - | - | - | View Product |
| CU-6-RP-2 | 구리 | - | - | - | - | View Product |
| CU-8-RG-2 | 구리 | - | - | - | - | View Product |
| CU-8-RP-2 | 구리 | - | - | - | - | View Product |
| S-12-RS-2V | 탄소강 | - | - | - | - | View Product |
| S-16-RS-2V | 탄소강 | - | - | - | - | View Product |
| S-2-RS-2V | 탄소강 | - | - | - | - | View Product |
| S-4-RS-2B | 탄소강 | - | - | - | - | View Product |
| S-4-RS-2V | 탄소강 | - | - | - | - | View Product |
| S-6-RS-2V | 탄소강 | - | - | - | - | View Product |
| S-8-RS-2V | 탄소강 | - | - | - | - | View Product |
| SS-12-RS-2B | 스테인리스강 | - | - | - | - | View Product |
| SS-12-RS-2V | 스테인리스강 | - | - | - | - | View Product |
| SS-12-RSD-2V | 스테인리스강 | - | - | - | - | View Product |
| SS-16-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-16-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-20-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-2-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RP-2 | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-4-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-4-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-6-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-6-RSD-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2B | Stainless Steel | - | - | - | - | View Product |
| SS-8-RS-2V | Stainless Steel | - | - | - | - | View Product |
| SS-8-RSD-2V | Stainless Steel | - | - | - | - | View Product |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。