Catalogs
Pipe Fittings — Caps and Plugs — Pipe Plugs
Select precision-manufactured Swagelok fittings, adapters, and more in a range of sizes and materials to suit your application.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-8-P-SG2 | Super Duplex Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
B-4-P | Brass | 1/4 in. | Male NPT | - | - | View Product |
B-8-P | Brass | 1/2 in. | Male NPT | - | - | View Product |
SS-12-P | 316 Stainless Steel | 3/4 in. | Male NPT | - | - | View Product |
SS-16-P | 316 Stainless Steel | 1 in. | Male NPT | - | - | View Product |
SS-1-P | 316 Stainless Steel | 1/16 in. | Male NPT | - | - | View Product |
SS-2-P | 316 Stainless Steel | 1/8 in. | Male NPT | - | - | View Product |
SS-2-P-RS | 316 Stainless Steel | 1/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-4-P | 316 Stainless Steel | 1/4 in. | Male NPT | - | - | View Product |
SS-4-P-RS | 316 Stainless Steel | 1/4 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-4-P-RT | 316 Stainless Steel | 1/4 in. | Male ISO Tapered Thread | - | - | View Product |
SS-6-P | 316 Stainless Steel | 3/8 in. | Male NPT | - | - | View Product |
SS-6-P-RS | 316 Stainless Steel | 3/8 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-6-P-RT | 316 Stainless Steel | 3/8 in. | Male ISO Tapered Thread | - | - | View Product |
SS-8-P | 316 Stainless Steel | 1/2 in. | Male NPT | - | - | View Product |
SS-8-P-RS | 316 Stainless Steel | 1/2 in. | Male ISO Parallel Thread, Straight Shoulder | - | - | View Product |
SS-8-P-RT | 316 Stainless Steel | 1/2 in. | Male ISO Tapered Thread | - | - | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.