Gewindefittings — Verbindungen — Gerade Ausführungen
Bitte wählen Sie Optionen aus, um Ihr Produkt zu konfigurieren, Preise zu sehen oder das Produkt in den Warenkorb zu legen.
Alle Filter löschen
Alle Filter löschen
Kataloge
Gewindefittings — Verbindungen — Gerade Ausführungen
Подберите выполненные прецизионным методом фитинги, переходники и другие продукты Swagelok, размеры и материалы изготовления которых подходят для вашей системы.
Pipe Fittings
Optimize sealing and minimize galling with pipe fittings manufactured to Swagelok's high quality standards in configurations such as pipe adapters and couplings.
Ähnliche Produkte
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
---|---|---|---|---|---|---|
SS-12-HCG | 316 Stainless Steel | 3/4 in. | Female NPT | 3/4 in. | Female NPT | Produkt anzeigen |
SS-16-HCG | 316 Stainless Steel | 1 in. | Female NPT | 1 in. | Female NPT | Produkt anzeigen |
SS-2-HCG | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
SS-4-HCG | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
SS-4-HCG-10K | 316 Stainless Steel | 1/4 in. | Heavy Wall Female NPT | 1/4 in. | Heavy Wall Female NPT | Produkt anzeigen |
SS-4-HCG-RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
SS-6-HCG | 316 Stainless Steel | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
SS-8-HCG | 316 Stainless Steel | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
SS-8-HCG-10K | 316 Stainless Steel | 1/2 in. | Heavy Wall Female NPT | 1/2 in. | Heavy Wall Female NPT | Produkt anzeigen |
SS-8-HCG-RT | 316 Stainless Steel | 1/2 in. | Female ISO Tapered Thread | 1/2 in. | Female ISO Tapered Thread | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.