カタログ
チューブ継手/アダプター継手 — キャップ/プラグ — キャップ
チューブをしっかりとグリップし、耐振性に優れているため、漏れのないシールを形成します。Swagelokチューブ継手は、70年以上にわたって高い評価をいただいてきました。その優れた信頼性は、各種テスト・レポートでも実証されています。中には、非常に過酷な条件下で実施されたテストも含まれています。
Gaugeable Alloy 2507 Super Duplex Tube Fittings
The proven Swagelok® tube fitting design manufactured from corrosion-resistant alloy 2507 with NORSOK M0630 and M-650 compliance standard, NACE MR0175/ISO 15156 optional.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
PFA Tube Fittings
Features: Temperatures from 70 to 400°F (20 to 204°C); Working pressures up to 275 psig (18.9 bar); Sizes from 1/8 to 1/2 in.
類似製品
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
---|---|---|---|---|---|---|
2507-400-C | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
2507-400-C-SG2 | Super Duplex Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
2507-600-C-SG2 | Super Duplex Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
2507-810-C | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
2507-810-C-SG2 | Super Duplex Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
6MO-400-C | 6-Moly | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
6MO-810-C | 6-Moly | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-100-C | Brass | 1/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-1010-C | Brass | 5/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-10M0-C | Brass | 10 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
B-1210-C | Brass | 3/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-12M0-C | Brass | 12 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
B-1410-C | Brass | 7/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-15M0-C | Brass | 15 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
B-1610-C | Brass | 1 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-1810-C | Brass | 1 1/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-200-C | Brass | 1/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-400-C | Brass | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-600-C | Brass | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-6M0-C | Brass | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
B-810-C | Brass | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
B-8M0-C | Brass | 8 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
M-400-C | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
PFA-420-C | PFA | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
PFA-820-C | PFA | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
S-400-C | Carbon Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
S-600-C | Carbon Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
S-810-C | Carbon Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-100-C | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-1010-C | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-10M0-C | 316 Stainless Steel | 10 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-1210-C | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-12M0-C | 316 Stainless Steel | 12 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-14M0-C | 316 Stainless Steel | 14 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-15M0-C | 316 Stainless Steel | 15 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-1610-C | 316 Stainless Steel | 1 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-16M0-C | 316 Stainless Steel | 16 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-18M0-C | 316 Stainless Steel | 18 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-2000-C | 316 Stainless Steel | 1 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-200-C | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-20M0-C | 316 Stainless Steel | 20 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-22M0-C | 316 Stainless Steel | 22 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-2400-C | 316 Stainless Steel | 1 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-25M0-C | 316 Stainless Steel | 25 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-300-C | 316 Stainless Steel | 3/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-3200-C | 316 Stainless Steel | 2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-3M0-C | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-400-C | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-4M0-C | 316 Stainless Steel | 4 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-500-C | 316 Stainless Steel | 5/16 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-600-C | 316 Stainless Steel | 3/8 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-6M0-C | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-810-C | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Fitting | - | - | 製品を見る |
SS-8M0-C | 316 Stainless Steel | 8 mm | Swagelok® Tube Fitting | - | - | 製品を見る |
お問い合わせ
本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。