Catalogs
Tube Fittings and Adapters — Port Connectors — Straights
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Gaugeable Tube Fittings and Adapter Fittings
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
B-1211-PC-8 | Brass | 3/4 in. | Port Connector | 1/2 in. | Port Connector | View Product |
B-401-PC | Brass | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
B-601-PC | Brass | 3/8 in. | Swagelok® Tube Adapter | 3/8 in. | Port Connector | View Product |
B-811-PC | Brass | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
B-811-PC-6 | Brass | 3/8 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
M-401-PC | Alloy 400/R-405 | 1/4 in. | Swagelok® Tube Adapter | 1/4 in. | Port Connector | View Product |
M-811-PC | Alloy 400/R-405 | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
S-811-PC | Carbon Steel | 1/2 in. | Swagelok® Tube Adapter | 1/2 in. | Port Connector | View Product |
SS-1011-PC | 316 Stainless Steel | 5/8 in. | Swagelok® Tube Fitting | 5/8 in. | Port Connector | View Product |
SS-101-PC | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Adapter | 1/16 in. | Port Connector | View Product |
SS-10M1-PC | 316 Stainless Steel | 10 mm | Swagelok® Tube Adapter | 10 mm | Port Connector | View Product |
SS-10M1-PC-6M | 316 Stainless Steel | 10 mm | Port Connector | 6 mm | Port Connector | View Product |
SS-10M1-PC-8M | 316 Stainless Steel | 10 mm | Port Connector | 8 mm | Port Connector | View Product |
SS-1211-PC | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
SS-1211-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 3/4 in. | Port Connector | View Product |
SS-12M1-PC | 316 Stainless Steel | 12 mm | Swagelok® Tube Adapter | 12 mm | Port Connector | View Product |
SS-12M1-PC-10M | 316 Stainless Steel | 12 mm | Port Connector | 10 mm | Port Connector | View Product |
SS-12M1-PC-6M | 316 Stainless Steel | 12 mm | Port Connector | 6 mm | Port Connector | View Product |
SS-12M1-PC-8M | 316 Stainless Steel | 12 mm | Port Connector | 8 mm | Port Connector | View Product |
SS-1611-PC | 316 Stainless Steel | 1 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
SS-1611-PC-12 | 316 Stainless Steel | 3/4 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
SS-1611-PC-8 | 316 Stainless Steel | 1/2 in. | Swagelok® Tube Adapter | 1 in. | Port Connector | View Product |
SS-16M1-PC | 316 Stainless Steel | 16 mm | Swagelok® Tube Adapter | 16 mm | Port Connector | View Product |
SS-16M1-PC-12M | Edelstahl 316 | 16 mm | Rohrstück | 12 mm | Rohrstück | View Product |
SS-18M1-PC | Edelstahl 316 | 18 mm | Swagelok® Rohrstutzen | 18 mm | Rohrstück | View Product |
SS-2000-PC | Edelstahl 316 | 1 1/4 Zoll | Swagelok® Rohrstutzen | 1 1/4 Zoll | Rohrstück | View Product |
SS-201-PC | Edelstahl 316 | 1/8 Zoll | Swagelok® Rohrstutzen | 1/8 Zoll | Rohrstück | View Product |
SS-201-PC-1 | 316 ステンレス鋼 | 1/8 インチ | ポート・コネクター | 1/16 インチ | ポート・コネクター | View Product |
SS-20M1-PC | 316 ステンレス鋼 | 20 mm | Swagelok®チューブ・アダプター | 20 mm | ポート・コネクター | View Product |
SS-2400-PC | 316 ステンレス鋼 | 1 1/2 インチ | Swagelok®チューブ・アダプター | 1 1/2 インチ | ポート・コネクター | View Product |
SS-25M1-PC | Нержавеющая сталь 316 | 25 мм | Трубный переходник Swagelok® | 25 мм | Соединение для проходного канала | View Product |
SS-3M1-PC | Нержавеющая сталь 316 | 3 мм | Трубный переходник Swagelok® | 3 мм | Соединение для проходного канала | View Product |
SS-401-PC | Нержавеющая сталь 316 | 1/4 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
SS-401-PC-1 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/16 дюйма | Соединение для проходного канала | View Product |
SS-401-PC-2 | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | View Product |
SS-401-PC-6M | Нержавеющая сталь 316 | 1/4 дюйма | Соединение для проходного канала | 6 мм | Соединение для проходного канала | View Product |
SS-401-PCBLBQ | Нержавеющая сталь 316 | 1/4 дюйма | Трубный обжимной фитинг Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
SS-501-PC | Нержавеющая сталь 316 | 5/16 дюйма | Трубный переходник Swagelok® | 5/16 дюйма | Соединение для проходного канала | View Product |
SS-601-PC | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 3/8 дюйма | Соединение для проходного канала | View Product |
SS-601-PC-2 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/8 дюйма | Соединение для проходного канала | View Product |
SS-601-PC-4 | Нержавеющая сталь 316 | 3/8 дюйма | Соединение для проходного канала | 1/4 дюйма | Соединение для проходного канала | View Product |
SS-6M1-PC | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | View Product |
SS-6M1-PC-3M | Нержавеющая сталь 316 | 6 мм | Трубный переходник Swagelok® | 6 мм | Соединение для проходного канала | View Product |
SS-811-PC | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Соединение для проходного канала | View Product |
SS-811-PC-4 | Нержавеющая сталь 316 | 1/2 дюйма | Трубный переходник Swagelok® | 1/4 дюйма | Соединение для проходного канала | View Product |
SS-811-PC-6 | Нержавеющая сталь 316 | 3/8 дюйма | Трубный переходник Swagelok® | 1/2 дюйма | Соединение для проходного канала | View Product |
SS-8M1-PC | 316 스테인리스강 | 8mm | 스웨즈락 튜브 어댑터 | 8mm | 포트코넥터 | View Product |
SS-8M1-PC-6M | 316 스테인리스강 | 6mm | 스웨즈락 튜브 어댑터 | 8mm | 포트코넥터 | View Product |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.