Flanschadapter — ANSI‑Flansche
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche Optionen
-
Flanschadapter — ANSI‑Flansche — Straights
Ihr autorisiertes Swagelok Vertriebs- und Servicezentrum vor Ort hat möglicherweise zusätzliche OptionenKontaktieren Sie unsArt.-Nr.KörperwerkstoffGröße Verbindung 1Typ Verbindung 1Größe Verbindung 2Typ Verbindung 2SS-1210-F12-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 SS-1210-F12-300 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 SS-1210-F16-150 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-12M0-F8-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-12M0-F8-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-1610-F16-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-1610-F16-300 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 SS-1610-F32-150 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-810-F12-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 150 SS-810-F12-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 300 SS-810-F16-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 150 SS-810-F16-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 300 SS-810-F32-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-810-F8-150 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F8-300 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-810-F8-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 600 SS-10M0-F8-150 316 Stainless Steel 10 mm Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-810-F12-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-1210-F12-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-12M0-F12-600 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 3/4 in. ANSI Flange, Class 600 SS-12M0-F32-150 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 150 SS-12M0-F32-300 316 Stainless Steel 12 mm Swagelok® Tube Fitting NPS 2 in. ANSI Flange, Class 300 SS-1610-F16-600 316 Stainless Steel 1 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600 SS-600-F8-150 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 150 SS-600-F8-300 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting NPS 1/2 in. ANSI Flange, Class 300 SS-810-F16-600 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting NPS 1 in. ANSI Flange, Class 600
Produktverfügbarkeit je nach Filialenstandort
Stunden