Rubber Hose — Rubber Hose, PB Series
Rubber hose available with these specifications:
- 1/4 to 1 in.
- –40°F (–40°C) to 200°F (93°C)
- Smooth-bore Buna N core
- 80 psig (5.5 bar) to 350 psig (24.1 bar)
Your local authorized Swagelok sales and service center may have additional options.
-
Rubber Hose — Rubber Hose, PB Series — PB Series Rubber Hose
Your local authorized Swagelok sales and service center may have additional options.Contact UsPart #Body MaterialConnection 1 SizeConnection 1 TypeConnection 2 SizeConnection 2 TypePB-12-250 Buna N - - - - PB-4-250 Buna N - - - - PB-6-250 Buna N - - - - PB-8-250 Buna N - - - - PB-6-YW Buna N - - - - PB-4-GR Buna N - - - - PB-4-RD Buna N - - - - PB-6 Buna N - - - - PB-6-BK Buna N - - - - PB-6-GR Buna N - - - - PB-6-RD Buna N - - - - PB-8 Buna N - - - - PB-12-BK Buna N - - - - K-PB-16-RD Buna N - - - - PB-12-GY Buna N - - - - PB-4-GY Buna N - - - - PB-8-GY Buna N - - - - PB-12 Buna N - - - - PB-12-RD Buna N - - - - PB-16 Buna N - - - - PB-4 Buna N - - - - PB-4-BK Buna N - - - - PB-8-BK Buna N - - - - PB-8-GR Buna N - - - - PB-8-RD Buna N - - - - PB-8-YW Buna N - - - -
Product Availability by Store Location
Hours