Swagelok® Sample Cylinders
Swagelok offers a wide selection of metal sample cylinders that are compliant with various transportation industry standards related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation and are easy to clean.
View Sample CylindersWith Swagelok® metal sample cylinders, be confident in your ability to maintain the integrity of your product and protect the people handling your containers when transporting chemicals. We offer a wide selection of cylinders that are compliant with US Department of Transportation (DOT), Transport Canada, and Transportable Pressure Equipment Directive (TPED) standards for transportation of chemicals.
These cylinders feature consistent wall thickness, smooth internal neck transitions for easy cleaning, and heavy-wall connections that resist flaring. Swagelok cylinders are also compatible with Swagelok® grab sampling modules, safely containing continuously circulating process fluids for later analysis.
We offer:
- Single-ended cylinders, double-ended cylinders, and miniature sample cylinders
- Cylinders in sizes from 10 to 3785 cm3 (1 gal)
- Cylinders constructed with 304L, 316, 316L, and Alloy 400 materials
- Products handling working pressures up to 5000 psig (344 bar)
- A variety of options including integral valves, outage tubes, and specialty coatings
A sample cylinder maintenance program is essential to keeping your employees save from damaged or worn cylinders. Take a look at the most common questions we get about sample cylinder maintenance. A leading integration and application expert within the Swagelok organization, Matt Dixon, explains vapor space compression, and how to sample safely.
Need more information about sample cylinders?
Категории пробоотборных цилиндров

Двухсторонние цилиндры
Подробнее о двухсторонних пробоотборных цилиндрах в различных конфигурациях из нержавеющей стали 304L и 316L.

Запасные части и вспомогательное оборудование
Подробнее о ручках для переноски, тройниках разрывных мембран и вариантах исполнения переходников с трубкой от перелива, которые обеспечивают работу с пробоотборными цилиндрами.

Односторонние цилиндры
Односторонние пробоотборные цилиндры рассчитанные на давление, которое предупреждает возможные утечки из системы отбора лабораторных проб.
Sample Cylinders Catalogs
Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.
Двухсторонние пробоотборные цилиндры из нержавеющей стали 304L и 316L; Клапаны цилиндров; Узлы и тройники с разрывными мембранами; Вспомогательные принадлежности для пробоотборных цилиндров
Объем от 10 до 3785 см3 (1 галлон), Рабочее давление до 344 бар (5000 фунтов на кв. дюйм, ман.), Нержавеющая сталь 304L и 316L и сплав 400

Swagelok® Sampling System Training
Learn to design effective sampling systems and diagnose and eliminate issues with existing systems, increasing accuracy and efficiency, and reducing costs. Gain valuable knowledge from seasoned instructors, each with over 30 years’ experience, no matter your industry or level of experience.
Explore Sampling TrainingRecursos Swagelok Elaborados para Vd.

Consejos para Mantener una Muestra Representativa en un Sistema de Instrumentación Analítica
Mantener una muestra representativa en un sistema de instrumentación analítica puede ser difícil. Aprenda cómo identificar los problemas más importantes y evitar las complicaciones derivadas de muestras de representatividad comprometida.

Grab Sampling 101: Reducing Plant Costs
Grab sample systems allow for safe, efficient sample captures—validating your product’s chemical composition. Learn how to improve your closed loop system’s reliability while reducing plant costs with basics from the experts at Swagelok.

Boost Quality by Selecting the Right Grab Sampling System
Learn how to select the right grab sampling system and other grab sampling basics and best practices to ensure end product quality from Swagelok.

How to Fix Common Grab Sampling Deficiencies
There are several common fluid systems that successful plant operation depends on and outsourcing their fabrication can be highly beneficial if you are short on resources.