text.skipToContent text.skipToNavigation
pressure gauges general purpose gauge with ece-r110 approval pgn series

Swagelok® Pressure Gauges, General Purpose Gauge with ECE R110 Approval (PGN Series)

Obtain precise pressure measurements for compressed natural gas (CNG) vehicle applications with gauges certified to ECE R110 standards.

Request Pressure Gauge Information

Swagelok® PGN series gauges are general-purpose pressure gauges certified to ECE R110 standards for use in compressed natural gas (CNG) vehicles. Featuring a polycarbonate lens for enhanced protection, these natural gas pressure gauges ensure durability in demanding environments.

Available in 50 mm (2 in.) and 63 mm (2 1/2 in.) dial sizes, they offer a measurement range of 0 to 40 MPa (400 bar, 6000 psi) with an orifice size of 0.023 in. (0.58 mm).

Options include a brass end connection with a Bourdon tube for the 50 mm (2 in.) gauge, transducer output for the 50 mm model with brass end connections, and calibration and material certifications for precise application needs.

Specifications

50 mm (2 in.) Dial Size

Dial Range Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi)
Temperature Range Stainless steel end connections: –40 to 248°F (–40 to 120°C)
Brass end connections: –40 to 248°F (–40 to 120°C); at ambient temperatures greater than 212°F (100°C), the maximum working pressure is limited to 3480 psig (240 bar) for a maximum of 8 h continuous operation
Accuracy Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6)
Brass end connections: 2.5% of span (ASME B40.1, Grade B, EN 837-1 Class 2.5, JIS B7505 Class 2.5)
Stainless Steel End Connections
  • 1/4 in. and 6 mm Swagelok® tube adapter
  • 1/4 in. male NPT fitting
  • G1/4B (EN)
Brass End Connections
  • 1/4 in. male NPT fitting
  • G1/4B (EN)

63 mm (2 1/2 in.) Dial Size

Dial Range Positive-pressure gauge: 0 to 40 MPa (400 bar, 6000 psi)
Temperature Range Stainless steel end connections: –40 to 248°F (–40 to 120°C)
Accuracy Stainless steel end connections: 1.6% of span (ASME B40.1, Grade B, EN 837-1 Class 1.6, JIS B7505 Class 1.6)
Stainless Steel End Connections
  • 1/4 in. and 6 mm Swagelok® tube adapter
  • 1/4 in. male NPT fitting
  • G1/4B (EN)

Identify Issues Before Gauges Fail

Pressure Gauges Catalogs

Locate detailed product information, including materials of construction, pressure and temperature ratings, options, and accessories.

A Swagelok pre-engineered subsystem

Small Footprint, Large Impact: How to Detect and Protect Against Gauge Failures

Learn to recognize the signs of a failing gauge and avoid risk to employees and costly downtime to make repairs.

Learn to Prevent Gauge Failure

Des ressources Swagelok sélectionnées pour vous

Installation d’un raccord pour tubes Swagelok
Causes courantes et coût des fuites dans les systèmes fluides

Dans la plupart des installations industrielles, les fuites dans les systèmes fluides sont un phénomène courant. Découvrez comment et pourquoi des fuites se produisent, comment les localiser, quels tests effectuer pour confirmer leur présence et enfin comment élaborer une stratégie pour remédier au problème et les limiter dans l’ensemble des installations.

La production de Green Alternative Systems commence chez Swagelok avec des solutions sur mesure
La production de Green Alternative Systems commence chez Swagelok avec des solutions sur mesure

Découvrez comment la collaboration avec Swagelok a permis à Green Alternative Systems d’accélérer le rythme de sa production, de réduire ses coûts de main-d’œuvre et de renforcer la fiabilité de ses systèmes.

カスタム・アセンブリーの小口径流体システムを検査するエンジニア
人手不足を緩和する流体システム製造

プラントにおける安定的なオペレーションは、さまざまな流体システムによって支えられています。人材が不足している場合、製造を外部委託することで状況を大きく改善できるかもしれません。

Рабочие обсуждают технологические измерения на заводе
Технологические измерения—передовой опыт для импульсных линий

Если сосредоточить внимание только на датчике, найти проблемы в КИП может быть сложно. Советы и передовой опыт компании Swagelok помогут вам научиться решать проблемы в вашей технологической линии КИП.

このプロセスには数分間かかる場合があります。このままお待ちください。