text.skipToContent text.skipToNavigation

ステンレス鋼製一体型40Gシリーズ・ボール・バルブ、1.4 Cv、1/4 インチ・サイズSwagelokチューブ継手、SC-11仕様

Designed for reliable performance, strong thermal durability, and minimized leakage.

Part #: SS-43GS4-SC11

Specifications

Attribute Value
Ball/Stem Material ステンレス鋼の種類
Body Material 316 ステンレス鋼
Cleaning Process 特別なクリーニング/パッケージング(Swagelok SC-11仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/4 インチ
Connection 2 Type Swagelok®チューブ継手
CV Maximum 1.4
Flow Path 標準
Flow Pattern 2方タイプ / 締め切り型 / ストレート型
Handle Color ブラック
Handle Style レバー・ハンドル
Low Emissions Certified カタログ有り
Lubricant 無炭化水素潤滑剤
Orifice 0.187 インチ / 4.7 mm
Packing Material 次世代PTFE UHMWPE
Ring/Disc Material ステンレス鋼の種類
Room Temperature Pressure Rating 3000 PSIG @ 100°F/206 BAR @ 37℃
Testing WS-22に基づいたテスト
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
2-Way Straight Pattern

The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.


안전한 제품 선택

시스템 설계자와 사용자는 안전한 제품 선택을 위해 전체 카탈로그의 내용을 반드시 검토해야 합니다. 제품을 선택할 때, 안전하고 고장 없는 성능을 보장하기 위해서는 전체 시스템 설계를 고려해야 합니다. 제품의 기능, 재질의 호환성, 적절한 등급, 올바른 설비, 운영 및 유지보수는 시스템 설계자와 사용자의 책임입니다.

Warning: スウェージロック製品、または工業設計規格に準拠していない部品(Swagelokチューブ継手エンド・コネクションを含む)は、他社製品との混用や互換は絶対に行わないでください。

ステンレス鋼製一体型40Gシリーズ・ボール・バルブ、1.4 Cv、1/4 インチ・サイズSwagelokチューブ継手、SC-11仕様

Part #: SS-43GS4-SC11
View Catalog

Designed for reliable performance, strong thermal durability, and minimized leakage.

Add To Favorites

Catalogs

2-Way Straight Pattern
The 40 series valves and the 40G series valves offer multiple actuator, flow path, and handle options. These valves allow for packing adjustments while remaining inline.

Specifications

SS-43GS4-SC11 — ステンレス鋼製一体型40Gシリーズ・ボール・バルブ、1.4 Cv、1/4 インチ・サイズSwagelokチューブ継手、SC-11仕様

Attribute Value
Ball/Stem Material ステンレス鋼の種類
Body Material 316 ステンレス鋼
Cleaning Process 特別なクリーニング/パッケージング(Swagelok SC-11仕様)
Connection 1 Size 1/4 インチ
Connection 1 Type Swagelok®チューブ継手
Connection 2 Size 1/4 インチ
Connection 2 Type Swagelok®チューブ継手
CV Maximum 1.4
Flow Path 標準
Flow Pattern 2方タイプ / 締め切り型 / ストレート型
Handle Color ブラック
Handle Style レバー・ハンドル
Low Emissions Certified カタログ有り
Lubricant 無炭化水素潤滑剤
Orifice 0.187 インチ / 4.7 mm
Packing Material 次世代PTFE UHMWPE
Ring/Disc Material ステンレス鋼の種類
Room Temperature Pressure Rating 3000 PSIG @ 100°F/206 BAR @ 37℃
Testing WS-22に基づいたテスト
eClass (4.1) 37010401
eClass (5.1.4) 37010401
eClass (6.0) 37010401
eClass (6.1) 37010401
eClass (10.1) 37010401
UNSPSC (4.03) 40141607
UNSPSC (10.0) 40141607
UNSPSC (11.0501) 40141607
UNSPSC (13.0601) 40141607
UNSPSC (15.1) 40141607
UNSPSC (17.1001) 40141607
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-41S2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
B-42F2 Brass 1/8 in. Female NPT 1/8 in. Female NPT View Product
B-42S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-42S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-43F4RT Brass 1/4 in. Female ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
B-43S4 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43S4-SC11 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-43S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-43S6MM Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-43VF4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44F4 Brass 1/4 in. Female NPT 1/4 in. Female NPT View Product
B-44F6 Brass 3/8 in. Female NPT 3/8 in. Female NPT View Product
B-44S10MM Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-44S6 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-44S6-K Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-45F8 Brass 1/2 in. Female NPT 1/2 in. Female NPT View Product
B-45S12 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-45S8 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
HC-43S4 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-43S4 Alloy 400 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-41GS1 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-41GS2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GS2-1466 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-41GS3MM 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting View Product
SS-42GES4 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
SS-42GF2 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Female NPT View Product
SS-42GS4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-42GS4-12457 316ステンレス鋼 1/4 インチ Swagelok® チューブ継手 1/4 インチ Swagelok® チューブ継手 View Product
SS-42GS4-1466 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-42GS4-31C 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-42GS4-LH 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-42GS4-SC11 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-42GS6MM 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-42GS6MM-1466 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-42GS6MM-SC11 316 ステンレス鋼 6 mm Swagelok®チューブ継手 6 mm Swagelok®チューブ継手 View Product
SS-42GVCR4 316 ステンレス鋼 1/4 インチ 面シール(メタル・ガスケット式)おすVCR 1/4 インチ 面シール(メタル・ガスケット式)おすVCR View Product
SS-43GF2 316 ステンレス鋼 1/8 インチ NPTめねじ 1/8 インチ NPTめねじ View Product
SS-43GF4 316 ステンレス鋼 1/4 インチ NPTめねじ 1/4 インチ NPTめねじ View Product
SS-43GF4RT 316 ステンレス鋼 1/4 インチ ISO管用テーパーめねじ 1/4 インチ ISO管用テーパーめねじ View Product
SS-43GM4 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTおねじ View Product
SS-43GM4-F4 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ NPTめねじ View Product
SS-43GM4-S4 316 ステンレス鋼 1/4 インチ NPTおねじ 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS10MM 316 ステンレス鋼 10 mm Swagelok®チューブ継手 10 mm Swagelok®チューブ継手 View Product
SS-43GS12MM 316 ステンレス鋼 12 mm Swagelok®チューブ継手 12 mm Swagelok®チューブ継手 View Product
SS-43GS4 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS4-12457 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS4-1466 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS4-31C 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS4-A15C3 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS4-K 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS4-LL 316 ステンレス鋼 1/4 インチ Swagelok®チューブ継手 1/4 インチ Swagelok®チューブ継手 View Product
SS-43GS6 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-43GS6-1466 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-43GS6-K 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-43GS6-LL 316 ステンレス鋼 3/8 インチ Swagelok®チューブ継手 3/8 インチ Swagelok®チューブ継手 View Product
SS-43GS6MM Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-43GS6MM-1466 Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-43GS6MM-31C Edelstahl 316 6 mm Swagelok® Rohrverschraubung 6 mm Swagelok® Rohrverschraubung View Product
SS-43GS6MM-SC11 Edelstahl 316 6 mm Swagelok®-Rohrverschraubung 6 mm Swagelok®-Rohrverschraubung View Product
SS-43GS6MM-SHD Edelstahl 316 6 mm Swagelok®-Rohrverschraubung 6 mm Swagelok®-Rohrverschraubung View Product
SS-43GS6-SC11 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-43GS8 Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-43GS8-LL Edelstahl 316 1/2 Zoll Swagelok® Rohrverschraubung 1/2 Zoll Swagelok® Rohrverschraubung View Product
SS-43GS8MM Edelstahl 316 8 mm Swagelok® Rohrverschraubung 8 mm Swagelok® Rohrverschraubung View Product
SS-43GVCO4 Edelstahl 316 1/4 Zoll VCO-Außengewinde 1/4 Zoll VCO-Außengewinde View Product
SS-43GVCR4 Edelstahl 316 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde 1/4 Zoll Stirnseitige Dichtung (Metalldichtscheibe) VCR-Außengewinde View Product
SS-43GVS4 Edelstahl 316 1/4 Zoll Swagelok® Rohrverschraubung 1/4 Zoll Swagelok® Rohrverschraubung View Product
SS-44F4 Edelstahl 316 1/4 Zoll NPT Innengewinde 1/4 Zoll NPT Innengewinde View Product
SS-44F6 Edelstahl 316 3/8 Zoll NPT Innengewinde 3/8 Zoll NPT Innengewinde View Product
SS-44F6RT Edelstahl 316 3/8 Zoll Kegeliges ISO-Innengewinde 3/8 Zoll Kegeliges ISO-Innengewinde View Product
SS-44S10MM Edelstahl 316 10 mm Swagelok® Rohrverschraubung 10 mm Swagelok® Rohrverschraubung View Product
SS-44S6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-44S6-1466 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-44S6-LLC Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-44TS6 Edelstahl 316 3/8 Zoll Swagelok® Rohrverschraubung 3/8 Zoll Swagelok® Rohrverschraubung View Product
SS-44VCR8 Edelstahl 316 1/2 Zoll VCR®-Verschraubung mit Metalldichtung 1/2 Zoll Gleitringverschraubung (Metalldichtung) mit Mutter mit Außengewinde View Product
SS-45F8 Edelstahl 316 1/2 Zoll NPT Innengewinde 1/2 Zoll NPT Innengewinde View Product
SS-45F8-LL Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-45F8RT Acier inoxydable 316 1/2 po Taraudage conique ISO 1/2 po Taraudage conique ISO View Product
SS-45S12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-45S12MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-45S8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-45S8-1466 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-45S8-33C Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-45S8-LL Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-45S8-SC11 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-45S8-SG Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Raccord pour tube Swagelok® View Product
SS-45TF8 Acier inoxydable 316 1/2 po Filetage NPT femelle 1/2 po Filetage NPT femelle View Product
SS-45TS12 Acier inoxydable 316 3/4 po Raccord Swagelok® pour tubes 3/4 po Raccord Swagelok® pour tubes View Product
SS-45TS12MM Acier inoxydable 316 12 mm Raccord Swagelok® pour tubes 12 mm Raccord Swagelok® pour tubes View Product
SS-45TS8 Acier inoxydable 316 1/2 po Raccord Swagelok® pour tubes 1/2 po Raccord Swagelok® pour tubes View Product
SS-45TS8-K Acier inoxydable 316 1/2 po Raccord pour tube Swagelok® 1/2 po Raccord pour tube Swagelok® View Product
SS-45VCR8 Acier inoxydable 316 1/2 po Raccord VCR® à étanchéité de surface par joint métallique 1/2 po Raccord à étanchéité de surface (joint métallique) avec écrou mâle View Product

연락처

이 제품에 대해 질문이 있으시면, 현지 공식 판매 및 서비스 센터로 연락하시기 바랍니다. 또한 귀하의 투자가 최상의 것을 이끌어낼 수 있도록 도와 드릴 수 있는 지원 서비스에 대해 귀하에게 설명드립니다.

This process may take several minutes. Please be patient and remain on the page.