|
Stainless Steel 1-Piece 40G Series 3-Way Ball Valve, 0.30 Cv, 1/8 in. FNPT, No Lube, SC-11 Cleaned The 40G series three-way switching ball valve features a one-piece design, ensuring thermal durability and effective leak prevention.
Art.-Nr.: SS-42GXF2-1466
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Technische Daten
3-Wege UmschaltungDer einteilige Instrumentierungskugelhahn der Serie 40 hat beinahe 40 Jahre lang in verschiedenen Branchen zuverlässige Leistungen erbracht. Swagelok hat die Kugelhahnkonstruktion modifiziert und ein innovatives Montageverfahren entwickelt. Das Resultat ist der neue Kugelhahn der Serie 40G, der einen erweiterten Temperatureinsatzbereich und bessere Wärmezyklusfähigkeiten hat, sowie weniger anfällig für Leckagen ist. Einloggen oder anmelden, um den Preis anzuzeigen ContactoIf you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
Safe Product Selection
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user. Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.
Warnung: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Stainless Steel 1-Piece 40G Series 3-Way Ball Valve, 0.30 Cv, 1/8 in. FNPT, No Lube, SC-11 Cleaned
The 40G series three-way switching ball valve features a one-piece design, ensuring thermal durability and effective leak prevention.
Einloggen oder anmelden, um den Preis anzuzeigen
Kataloge
3-Wege Umschaltung
Features: On-off, switching, and crossover flow paths; Working pressures up to 3000 psig (206 bar); Temperatures from –65 to 300°F (–53 to 148°C); Environmental and heated-process applications; 1/16 to 3/4 in. and 3 to 12 mm end connections
MPC Series: ANSI/ISA 76.00.02-compliant design, 38.2 mm (1.5 in. platform); easy to configure, assemble, and maintain; valves, filters, flowmeters, regulators, and pressure gauges, as well as adapters for additiional surface-mount components
Features: Rack and pinion pneumatic actuators, solenoid valves, and limit switches; ISO 5211-compliant pneumatic actuators, solenoid valves, limit switches, and position sensors; Complete actuated assemblies and kits for field assembly available
Note orientation of the directional handle. Bar handle must be installed pointing in the same direction as the removed handle; Loosen set screw; Remove current handle. Also remove the handle stop insert when applicable.
Features: Locking Bracket Kit.
Mounting Instructions for ISO 5211 Actuator to 40G Series, 40 Series, 83 Series, AFS Valves, SK Series Valves
40 series ball valve (standard) packing adjustment instructions, multilingual
If the valve handle is removed, please note its orientation; When reinstalled, the handle must be in the same orientation.
Features: Limits access to manually actuated valves;Lockout accessory enables compliance with OSHA Lockout/Tagout, Standard 29 CFR Part 1910.147, Control of Hazardous Energy Bright safety orange color promotes high visibility. Other colors are available.
This document contains instructions for replacing a standard valve handle with a latch/lock handle on the following 3-way ball valves:
Mounting Instructions for 40G Series, 40 Series, AFS Series, and SK Series Ball Valves to 140 Series Electric Actuators 130 / 150 Series Pneumatic Actuators 121 Series Pneumatic Actuators
Features: 40G, 40, 60, 83, H83, SK, and FKB Series Valves, AFS Ball Valves; Calculate valve operating torque; Choose actuators and related components; Select mounting bracket kits
Technische Daten
SS-42GXF2-1466 — Stainless Steel 1-Piece 40G Series 3-Way Ball Valve, 0.30 Cv, 1/8 in. FNPT, No Lube, SC-11 Cleaned
| Attribute | Wert |
|---|---|
| Kugel- / Spindelwerkstoff | Stainless Steel |
| Körperwerkstoff | 316 Stainless Steel |
| Reinigungsverfahren | Special Cleaning and Packaging (SC-11) |
| Größe Verbindung 1 | 1/8 in. |
| Typ Verbindung 1 | Female NPT |
| Größe Verbindung 2 | 1/8 in. |
| Typ Verbindung 2 | Female NPT |
| Größe Verbindung 3 | 1/8 in. |
| Typ Verbindung 3 | Female NPT |
| Maximaler Cv | 0.3 |
| Fließweg | Standard |
| Ventilkörper | 3-Way, Switching |
| Grifffarbe | Black |
| Griffart | Lever |
| Niedrigemission-zertifiziert | Yes |
| Schmierstoff | No Lube |
| Bohrung | 0.125 in /3.2 mm |
| Packungswerkstoff | Modified PTFE UHMWPE |
| Ring-/Scheibenmaterial | Stainless Steel |
| Raumtemperatur-Druckeinsatzbereich | 500 PSIG @ 100°F /34.4 BAR @ 37°C |
| Prüfung | Testing according to WS-22 |
| eClass (4.1) | 37010401 |
| eClass (5.1.4) | 37010401 |
| eClass (6.0) | 37010401 |
| eClass (6.1) | 37010401 |
| eClass (10.1) | 37010401 |
| UNSPSC (4.03) | 40141607 |
| UNSPSC (10.0) | 40141607 |
| UNSPSC (11.0501) | 40141607 |
| UNSPSC (13.0601) | 40141607 |
| UNSPSC (15.1) | 40141607 |
| UNSPSC (17.1001) | 40141607 |
Ressourcen
Zeichnungen
Für dieses Produkt sind zweidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Für dieses Produkt sind dreidimensionale Darstellungen verfügbar. Die CAD-Datei herunterladen.
Verkaufszeichnungen sind für dieses Produkt erhältlich. Die Dateien herunterladen.
Ähnliche Produkte
|
Art.-Nr.
|
Körperwerkstoff
|
Größe Verbindung 1
|
Typ Verbindung 1
|
Größe Verbindung 2
|
Typ Verbindung 2
|
|
|---|---|---|---|---|---|---|
| B-41XS2 | Brass | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-42XF2 | Brass | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| B-42XS4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-42XS6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43XF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-43XF4RT | Brass | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| B-43XS4 | Brass | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-43XS6MM | Brass | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| B-44XF4 | Brass | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| B-44XF6 | Brass | 3/8 in. | Female NPT | 3/8 in. | Female NPT | Produkt anzeigen |
| B-44XS6 | Brass | 3/8 in. | Swagelok® Tube Fitting | 3/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| B-45XF8 | Brass | 1/2 in. | Female NPT | 1/2 in. | Female NPT | Produkt anzeigen |
| HC-43XS4 | Alloy C-276 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| M-43XS4 | Alloy 400 | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GXHLS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GXS1 | 316 Stainless Steel | 1/16 in. | Swagelok® Tube Fitting | 1/16 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GXS2 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GXS2-1466 | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GXS2-51S | 316 Stainless Steel | 1/8 in. | Swagelok® Tube Fitting | 1/8 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-41GXS3MM | 316 Stainless Steel | 3 mm | Swagelok® Tube Fitting | 3 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXF2 | 316 Stainless Steel | 1/8 in. | Female NPT | 1/8 in. | Female NPT | Produkt anzeigen |
| SS-42GXLS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXS4-51S | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXS4-51SDM | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXS4-SG | 316 Stainless Steel Sour Gas Annealed | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-42GXS6MM | 316 Stainless Steel | 6 mm | Swagelok® Tube Fitting | 6 mm | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GXF4 | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-43GXF4-51S | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-43GXF4RT | 316 Stainless Steel | 1/4 in. | Female ISO Tapered Thread | 1/4 in. | Female ISO Tapered Thread | Produkt anzeigen |
| SS-43GXLF4-LL | 316 Stainless Steel | 1/4 in. | Female NPT | 1/4 in. | Female NPT | Produkt anzeigen |
| SS-43GXLS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GXS4 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GXS4-1466 | 316 Stainless Steel | 1/4 in. | Swagelok® Tube Fitting | 1/4 in. | Swagelok® Tube Fitting | Produkt anzeigen |
| SS-43GXS4-51S | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GXS4-LL | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GXS4-SC11 | Acero inoxidable 316 | 1/4 pulg. | Racor Swagelok® | 1/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GXS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-43GXS6MM | Acero inoxidable 316 | 6 mm | Racor Swagelok® | 6 mm | Racor Swagelok® | Produkt anzeigen |
| SS-43GXS8MM | Acero inoxidable 316 | 8 mm | Racor Swagelok® | 8 mm | Racor Swagelok® | Produkt anzeigen |
| SS-43GXVCR4 | Acero inoxidable 316 | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | 1/4 pulg. | Cierre frontal (junta plana) macho VCR | Produkt anzeigen |
| SS-44XF4 | Acero inoxidable 316 | 1/4 pulg. | NPT hembra | 1/4 pulg. | NPT hembra | Produkt anzeigen |
| SS-44XF6 | Acero inoxidable 316 | 3/8 pulg. | NPT hembra | 3/8 pulg. | NPT hembra | Produkt anzeigen |
| SS-44XS10MM | Acero inoxidable 316 | 10 mm | Racor Swagelok® | 10 mm | Racor Swagelok® | Produkt anzeigen |
| SS-44XS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-44XTS6 | Acero inoxidable 316 | 3/8 pulg. | Racor Swagelok® | 3/8 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45XF8 | Acero inoxidable 316 | 1/2 pulg. | NPT hembra | 1/2 pulg. | NPT hembra | Produkt anzeigen |
| SS-45XS12 | Acero inoxidable 316 | 3/4 pulg. | Racor Swagelok® | 3/4 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45XS12MM | Acero inoxidable 316 | 12 mm | Racor Swagelok® | 12 mm | Racor Swagelok® | Produkt anzeigen |
| SS-45XS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
| SS-45XTS8 | Acero inoxidable 316 | 1/2 pulg. | Racor Swagelok® | 1/2 pulg. | Racor Swagelok® | Produkt anzeigen |
Contact
If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.
