text.skipToContent text.skipToNavigation

Swagelok Winkelverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung

Part #: SS-400-9

Specifications

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
90° Elbows

Enables sharp directional tube changes with minimal footprint, ensuring leak-tight performance and structural integrity in dynamic system layouts.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Swagelok Winkelverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung

Part #: SS-400-9
View Catalog

Add To Favorites

Catalogs

90° Elbows
Enables sharp directional tube changes with minimal footprint, ensuring leak-tight performance and structural integrity in dynamic system layouts.

Specifications

SS-400-9 — Swagelok Winkelverschraubung, Edelstahl, 1/4 Zoll Rohrverschraubung

Attribute Value
Body Material 316 Stainless Steel
Bored Through No
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
Flow Restrictor No
eClass (4.1) 37020715
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40142606
UNSPSC (11.0501) 40142604
UNSPSC (13.0601) 40183101
UNSPSC (15.1) 40183101
UNSPSC (17.1001) 40183101
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6MO-400-9 6-Moly 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
6MO-810-9 6-Moly 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-1010-9 Brass 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
B-10M0-9 Brass 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
B-1210-9 Brass 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
B-12M0-9 Brass 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
B-1410-9 Brass 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
B-15M0-9 Brass 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
B-1610-9 Brass 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
B-16M0-9 Brass 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
B-1810-9 Brass 1 1/8 in. Swagelok® Tube Fitting 1 1/8 in. Swagelok® Tube Fitting View Product
B-400-9 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
B-600-9 Brass 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
B-6M0-9 Brass 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting View Product
B-810-9 Brass 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
B-8M0-9 Brass 8 mm Swagelok® Tube Fitting 8 mm Swagelok® Tube Fitting View Product
HC-400-9 Alloy C-276 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
HC-810-9 Alloy C-276 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
M-400-9 Alloy 400/R-405 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
M-600-9 Alloy 400/R-405 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
M-810-9 Alloy 400/R-405 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
PFA-420-9 PFA 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting View Product
PFA-620-9 PFA 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
PFA-820-9 PFA 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
S-10M0-9 Carbon Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
S-1210-9 Carbon Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
S-1610-9 Carbon Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
S-600-9 Carbon Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting View Product
S-810-9 Carbon Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting View Product
SS-100-9 316 Stainless Steel 1/16 in. Swagelok® Tube Fitting 1/16 in. Swagelok® Tube Fitting View Product
SS-1010-9 316 Stainless Steel 5/8 in. Swagelok® Tube Fitting 5/8 in. Swagelok® Tube Fitting View Product
SS-10M0-9 316 Stainless Steel 10 mm Swagelok® Tube Fitting 10 mm Swagelok® Tube Fitting View Product
SS-1210-9 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-1210-9SC11 316 Stainless Steel 3/4 in. Swagelok® Tube Fitting 3/4 in. Swagelok® Tube Fitting View Product
SS-12M0-9 316 Stainless Steel 12 mm Swagelok® Tube Fitting 12 mm Swagelok® Tube Fitting View Product
SS-1410-9 316 Stainless Steel 7/8 in. Swagelok® Tube Fitting 7/8 in. Swagelok® Tube Fitting View Product
SS-15M0-9 316 Stainless Steel 15 mm Swagelok® Tube Fitting 15 mm Swagelok® Tube Fitting View Product
SS-1610-9 316 Stainless Steel 1 in. Swagelok® Tube Fitting 1 in. Swagelok® Tube Fitting View Product
SS-16M0-9 316 Stainless Steel 16 mm Swagelok® Tube Fitting 16 mm Swagelok® Tube Fitting View Product
SS-18M0-9 316 Stainless Steel 18 mm Swagelok® Tube Fitting 18 mm Swagelok® Tube Fitting View Product
SS-2000-9 316 Stainless Steel 1 1/4 in. Swagelok® Tube Fitting 1 1/4 in. Swagelok® Tube Fitting View Product
SS-200-9 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting View Product
SS-20M0-9 316 Stainless Steel 20 mm Swagelok® Tube Fitting 20 mm Swagelok® Tube Fitting View Product
SS-22M0-9 316 Stainless Steel 22 mm Swagelok® Tube Fitting 22 mm Swagelok® Tube Fitting View Product
SS-2400-9 316 Stainless Steel 1 1/2 in. Swagelok® Tube Fitting 1 1/2 in. Swagelok® Tube Fitting View Product
SS-25M0-9 316 Stainless Steel 25 mm Swagelok® Tube Fitting 25 mm Swagelok® Tube Fitting View Product
SS-28M0-9 316 Stainless Steel 28 mm Swagelok® Tube Fitting 28 mm Swagelok® Tube Fitting View Product
SS-300-9 316 Stainless Steel 3/16 in. Swagelok® Tube Fitting 3/16 in. Swagelok® Tube Fitting View Product
SS-30M0-9 316 Stainless Steel 30 mm Swagelok® Tube Fitting 30 mm Swagelok® Tube Fitting View Product
SS-3200-9 316 Stainless Steel 2 in. Swagelok® Tube Fitting 2 in. Swagelok® Tube Fitting View Product
SS-3M0-9 316 스테인리스강 3mm Swagelok® 튜브 피팅 3mm Swagelok® 튜브 피팅 View Product
SS-400-9JA 316 Stainless Steel 1/4인치 스웨즈락® 튜브 피팅 1/4인치 스웨즈락® 튜브 피팅 View Product
SS-400-9SC11 316 스테인리스강 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-4M0-9 316 스테인리스강 4mm Swagelok® 튜브 피팅 4mm Swagelok® 튜브 피팅 View Product
SS-500-9 316 스테인리스강 5/16인치 Swagelok® 튜브 피팅 5/16인치 Swagelok® 튜브 피팅 View Product
SS-600-9 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-600-9SC11 316 스테인리스강 3/8인치 Swagelok® 튜브 피팅 3/8인치 Swagelok® 튜브 피팅 View Product
SS-6M0-9 316 스테인리스강 6mm Swagelok® 튜브 피팅 6mm Swagelok® 튜브 피팅 View Product
SS-6M0-9-4 316 스테인리스강 6mm Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-810-9 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-810-9-4 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product
SS-810-9SC11 316 스테인리스강 1/2인치 Swagelok® 튜브 피팅 1/2인치 Swagelok® 튜브 피팅 View Product
SS-8M0-9 316 스테인리스강 8mm Swagelok® 튜브 피팅 8mm Swagelok® 튜브 피팅 View Product
T-400-9 PTFE 1/4인치 Swagelok® 튜브 피팅 1/4인치 Swagelok® 튜브 피팅 View Product

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

This process may take several minutes. Please be patient and remain on the page.