Для того чтобы проектировщик системы и пользователь могли гарантированно выполнить подбор изделий с учетом требований безопасности, необходимо принять в рассмотрение дизайн системы и полный каталог продукции. При выборе изделий следует принимать во внимание всю систему в целом, чтобы обеспечить ее безопасную и бесперебойную работу. Соблюдение назначения устройств, совместимости материалов, надлежащих рабочих параметров, правильный монтаж, эксплуатация и обслуживание являются обязанностями проектировщика системы и пользователя.
Warning: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
Catalogs
Female Nuts
Achieve leak-tight performance with a robust tube grip and vibration resistance. The remarkable dependability of the Swagelok tube fitting has been proven with over 65 years of success, and has been documented in numerous published test reports, including those performed under extreme conditions.
Swagelok® tube fittings and tube adapters reduce the risk of costly system downtime with reliable tubing connections and are available in a variety of sizes and materials.
Swagelok's Snoop liquid leak detector exposes gas leaks while pipe thread sealants SWAK, PTFE and PTFE-free tape and thread lubricant Goop can help prevent future leaks.
Features: Step-by-step identification procedure for threads and end connections.
Find information about tubing selection, handling, and installation as well as suggested allowable working pressure tables with elevated temperature factors for several metal alloys.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Specifications
Attribute | Value |
---|---|
Body Material | Nylon |
Cleaning Process | Standard Cleaning and Packaging (SC-10) |
Connection 1 Size | 8 mm |
Connection 1 Type | Female Swagelok® Tube Fitting |
Flow Restrictor | No |
eClass (4.1) | 37060708 |
eClass (5.1.4) | 37020590 |
eClass (6.0) | 37020590 |
eClass (6.1) | 37020590 |
UNSPSC (4.03) | 27121706 |
UNSPSC (10.0) | 31181503 |
UNSPSC (11.0501) | 31181503 |
UNSPSC (13.0601) | 31401700 |
UNSPSC (15.1) | 31401700 |
UNSPSC (17.1001) | 27121706 |
Resources
Drawings
Two-dimensional renderings are available for this product. Download the CAD file.
Three-dimensional renderings are available for this product. Download the CAD file.
Sales drawings are available for this product. Download the files.
Similar Products
Part #
|
Body Material
|
Connection 1 Size
|
Connection 1 Type
|
Connection 2 Size
|
Connection 2 Type
|
|
---|---|---|---|---|---|---|
2507-602-1 | Super Duplex Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
825-402-1 | Alloy 825 | 1/4 in. | Swagelok® Tube Fitting | - | - | View Product |
B-1012-1 | Brass | 5/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-102-1 | Brass | 1/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-10M2-1 | Brass | 10 mm | Female Swagelok® Tube Fitting | - | - | View Product |
B-1212-1 | Brass | 3/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-12M2-1 | Brass | 12 mm | Female Swagelok® Tube Fitting | - | - | View Product |
B-1412-1 | Brass | 7/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-1612-1 | Brass | 1 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-1812-1 | Brass | 1 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-202-1 | Brass | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-302-1 | Brass | 3/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-402-1 | Brass | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-4M2-1 | Brass | 4 mm | Female Swagelok® Tube Fitting | - | - | View Product |
B-602-1 | Brass | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-6M2-1 | Brass | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product |
B-812-1 | Brass | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
B-8M2-1 | Brass | 8 mm | Female Swagelok® Tube Fitting | - | - | View Product |
HC-202-1 | Alloy C-276 | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
HC-402-1 | Alloy C-276 | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
HC-602-1 | Alloy C-276 | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
HC-812-1 | Alloy C-276 | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
INC-402-1 | Alloy 600 | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
M-202-1 | Alloy 400/R-405 | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
M-402-1 | Alloy 400/R-405 | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
M-602-1 | Alloy 400/R-405 | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
M-812-1 | Alloy 400/R-405 | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
NY-202-1 | Nylon | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
NY-402-1 | Nylon | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
NY-602-1 | Nylon | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
NY-6M2-1 | Nylon | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product |
PFA-222-1 | PFA | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
PFA-422-1 | PFA | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
PFA-622-1 | PFA | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
PFA-822-1 | PFA | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
S-1212-1 | Carbon Steel | 3/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
S-1612-1 | Carbon Steel | 1 in. | Female Swagelok® Tube Fitting | - | - | View Product |
S-402-1 | Carbon Steel | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
S-602-1 | Carbon Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
S-812-1 | Carbon Steel | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-1012-1 | 316 Stainless Steel | 5/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-102-1 | 316 Stainless Steel | 1/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-10M2-1 | 316 Stainless Steel | 10 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-1212-1 | 316 Stainless Steel | 3/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-12M2-1 | 316 Stainless Steel | 12 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-1412-1 | 316 Stainless Steel | 7/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-14M2-1 | 316 Stainless Steel | 14 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-15M2-1 | 316 Stainless Steel | 15 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-1612-1 | 316 Stainless Steel | 1 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-16M2-1 | 316 Stainless Steel | 16 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-18M2-1 | 316 Stainless Steel | 18 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-2002-1 | 316 Stainless Steel | 1 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-202-1 | 316 Stainless Steel | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-20M2-1 | 316 Stainless Steel | 20 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-22M2-1 | 316 Stainless Steel | 22 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-2402-1 | 316 Stainless Steel | 1 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-25M2-1 | 316 Stainless Steel | 25 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-2M2-1 | 316 Stainless Steel | 2 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-302-1 | 316 Stainless Steel | 3/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-3202-1 | 316 Stainless Steel | 2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-3M2-1 | 316 Stainless Steel | 3 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-402-1 | 316 Stainless Steel | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-4M2-1 | 316 Stainless Steel | 4 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-502-1 | 316 Stainless Steel | 5/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-602-1 | 316 Stainless Steel | 3/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-6M2-1 | 316 Stainless Steel | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product |
SS-812-1 | 316 Stainless Steel | 1/2 in. | Female Swagelok® Tube Fitting | - | - | View Product |
SS-8M2-1 | 316 Stainless Steel | 8 mm | Female Swagelok® Tube Fitting | - | - | View Product |
T-102-1 | PTFE | 1/16 in. | Female Swagelok® Tube Fitting | - | - | View Product |
T-202-1 | PTFE | 1/8 in. | Female Swagelok® Tube Fitting | - | - | View Product |
T-402-1 | PTFE | 1/4 in. | Female Swagelok® Tube Fitting | - | - | View Product |
T-6M2-1 | PTFE | 6 mm | Female Swagelok® Tube Fitting | - | - | View Product |
Контакт
Если у вас есть вопросы об этом изделии, обратитесь в местный авторизованный центр продаж и сервисного обслуживания. Его сотрудники также могут рассказать вам о сопутствующих услугах, которые помогут вам обеспечить максимальную окупаемость инвестиций.