text.skipToContent text.skipToNavigation

Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. Swagelok Tube Fitting, Vee Stem

Referencia #: SS-1VS4-A

Especificaciones

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.37
Flow Pattern Angle Pattern (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Vee
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Angle Pattern, Vee Stem

Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

Advertencia: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. Swagelok Tube Fitting, Vee Stem

Referencia #: SS-1VS4-A
Ver Catálogo

Añadir a Favoritos

Catálogos

Angle Pattern, Vee Stem
Integral-bonnet needle valve are compact needle valves available in a full range of sizes, configurations, and materials for a variety of applications.

Especificaciones

SS-1VS4-A — Stainless Steel Integral Bonnet Angle-Pattern Needle Valve, 1/4 in. Swagelok Tube Fitting, Vee Stem

Atributo Valor
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1/4 in.
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 1/4 in.
Connection 2 Type Swagelok® Tube Fitting
CV Maximum 0.37
Flow Pattern Angle Pattern (2-way)
Handle Style Phenolic Knob
Low Emissions Certified Yes
Maximum Temperature, °F (°C) 600 (315)
Max Temperature Pressure Rating 600°F @ 3130 PSIG /315°C @ 215 BAR
Minimum Temperature, °F (°C) -65 (-53)
Orifice 0.172 in
Room Temperature Pressure Rating 5000 PSIG @ 100°F /344 BAR @ 37°C
Stem Tip Material 316 Stainless Steel
Stem Type Vee
eClass (4.1) 37010201
eClass (5.1.4) 37010201
eClass (6.0) 37010203
eClass (6.1) 37010203
eClass (10.1) 37010203
UNSPSC (4.03) 40141602
UNSPSC (10.0) 40141602
UNSPSC (11.0501) 40141602
UNSPSC (13.0601) 40141602
UNSPSC (15.1) 40141602
UNSPSC (17.1001) 40183102
Seleccione un Nuevo Producto con Especificaciones Similares

Documentación

Planos
2D

Hay disponibles reproducciones bidimensionales para este producto. Descargar el archivo CAD.

3D

Hay disponibles reproducciones tridimensionales para este producto. Descargar el archivo CAD.

Plano dimensional

Hay planos dimensionales disponibles para este producto. Descargar los archivos

Productos similares

# de Pieza
Material del Cuerpo
Tamaño conexión 1
Tipo de conexión 1
Tamaño conexión 2
Tipo de conexión 2
SS-1VM4-S4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Swagelok® Tube Fitting Ver producto
SS-20VM4-F4-A 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Female NPT Ver producto
SS-OVM2-A-BKB 316 Stainless Steel 1/8 in. Male NPT 1/8 in. Male NPT Ver producto

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

Este proceso puede durar varios minutos. Por favor, tenga paciencia y permanezca en la página.