text.skipToContent text.skipToNavigation

Stainless Steel In-Line Particulate Filter, 6 mm Swagelok Tube Fitting, 0.5 Micron Pore Size

型番: SS-6F-MM-05

仕様

属性
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Feature 0.5 Micron Element Pore Size
Filter Element Size 0.5 Micron
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102090
eClass (6.1) 36102090
eClass (10.1) 36102090
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
Inline Filters

Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.


Safe Product Selection

The complete catalog contents must be reviewed to ensure that the system designer and user make a safe product selection. When selecting products, the total system design must be considered to ensure safe, trouble-free performance. Function, material compatibility, adequate ratings, proper installation, operation, and maintenance are the responsibilities of the system designer and user.

警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.

Stainless Steel In-Line Particulate Filter, 6 mm Swagelok Tube Fitting, 0.5 Micron Pore Size

型番: SS-6F-MM-05
カタログを見る

お気に入りに追加する

カタログ

Inline Filters
Remove particulate contaminants in gas or liquid applications where space is limited (inline) or maintained while still in the system (tee-type) with Swagelok filters.

仕様

SS-6F-MM-05 — Stainless Steel In-Line Particulate Filter, 6 mm Swagelok Tube Fitting, 0.5 Micron Pore Size

属性
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 6 mm
Connection 1 Type Swagelok® Tube Fitting
Connection 2 Size 6 mm
Connection 2 Type Swagelok® Tube Fitting
Feature 0.5 Micron Element Pore Size
Filter Element Size 0.5 Micron
Maximum Temperature, °F (°C) 900 (482)
Minimum Temperature, °F (°C) -40 (-40)
eClass (4.1) 36101905
eClass (5.1.4) 36102090
eClass (6.0) 36102090
eClass (6.1) 36102090
eClass (10.1) 36102090
UNSPSC (4.03) 40161500
UNSPSC (10.0) 40161516
UNSPSC (11.0501) 40161516
UNSPSC (13.0601) 40161516
UNSPSC (15.1) 40161516
UNSPSC (17.1001) 40161516
同じような仕様の製品を選択する

資料

図面
2D

この製品には、2Dレンダリングがあります。CADファイルをダウンロードする

3D

この製品には、3Dレンダリングがあります。CADファイルをダウンロードする

図面

この製品には、図面があります。ファイルをダウンロードする

類似製品

型番
ボディ材質
コネクション1 サイズ
コネクション1 タイプ
コネクション2 サイズ
コネクション2 タイプ
B-2F-15 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
B-2F-2 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
B-2F-7 Brass 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
B-4F-15 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
B-4F2-15 Brass 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
B-4F2-15-SC11 Brass 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
B-4F4-15 Brass 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
B-4F-7 Brass 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-2F-05 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-2F-15 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-2F-2 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-2F-60 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-2F-7 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Fitting 製品を見る
SS-2F-T7-7 316 Stainless Steel 1/8 in. Swagelok® Tube Fitting 1/8 in. Swagelok® Tube Adapter 製品を見る
SS-3F-MM-2 316 Stainless Steel 3 mm Swagelok® Tube Fitting 3 mm Swagelok® Tube Fitting 製品を見る
SS-4F-05 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F-140 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F2-60 316 Stainless Steel 1/4 in. Male NPT 1/4 in. Male NPT 製品を見る
SS-4F-40 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F4-7 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
SS-4F4-90 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Female NPT 製品を見る
SS-4F-60 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F-7 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F-90 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Fitting 製品を見る
SS-4F-T7-15 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-4F-T7-2 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-4F-T7-7 316 Stainless Steel 1/4 in. Swagelok® Tube Fitting 1/4 in. Swagelok® Tube Adapter 製品を見る
SS-4F-VCR-05 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 製品を見る
SS-4F-VCR-2 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 製品を見る
SS-4F-VCR-7 316 Stainless Steel 1/4 in. VCR® Metal Gasket Face Seal Fitting 1/4 in. VCR® Metal Gasket Face Seal Fitting 製品を見る
SS-6F-05 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-6F-15 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-6F-60 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-6F-7 316 Stainless Steel 3/8 in. Swagelok® Tube Fitting 3/8 in. Swagelok® Tube Fitting 製品を見る
SS-6F-MM-15 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-6F-MM-2 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-6F-MM-60 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-6F-MM-7 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-6F-MM-90 316 Stainless Steel 6 mm Swagelok® Tube Fitting 6 mm Swagelok® Tube Fitting 製品を見る
SS-8F-05 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-8F-140 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-8F-40 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-8F-60 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る
SS-8F-7 316 Stainless Steel 1/2 in. Swagelok® Tube Fitting 1/2 in. Swagelok® Tube Fitting 製品を見る

Contact

If you have questions about this product, please contact your local authorized sales and service center. They can also tell you about supporting services to help you get the most out of your investment.

このプロセスには数分間かかる場合があります。このままお待ちください。