text.skipToContent text.skipToNavigation

Stainless Steel Pipe Fitting, Street Elbow, 1 in. Female NPT x 1 in. Male NPT

Part #: SS-16-SE

Specifications

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Female NPT
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
90° Elbows

Facilitates sharp directional changes in tight spaces while maintaining robust sealing—ideal for compact, critical fluid system layouts.

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.


Selección fiable de un producto:

El diseñador y usuario del sistema deben revisar la documentación técnica para asegurar una correcta selección de producto. Al seleccionar un producto, habrá que tener en cuenta el diseño global del sistema para conseguir un servicio seguro y sin problemas. El diseñador de la instalación y el usuario son los responsables de la función del componente, de la compatibilidad de los materiales, de los rangos de operación apropiados, así como de la operación y mantenimiento del mismo.

Stainless Steel Pipe Fitting, Street Elbow, 1 in. Female NPT x 1 in. Male NPT

Part #: SS-16-SE
View Catalog

Add To Favorites

Catalogs

90° Elbows

Facilitates sharp directional changes in tight spaces while maintaining robust sealing—ideal for compact, critical fluid system layouts.

Specifications

SS-16-SE — Stainless Steel Pipe Fitting, Street Elbow, 1 in. Female NPT x 1 in. Male NPT

Attribute Value
Body Material 316 Stainless Steel
Cleaning Process Standard Cleaning and Packaging (SC-10)
Connection 1 Size 1 in.
Connection 1 Type Female NPT
Connection 2 Size 1 in.
Connection 2 Type Male NPT
Flow Restrictor No
eClass (4.1) 37020551
eClass (5.1.4) 37020501
eClass (6.0) 37020501
eClass (6.1) 37020501
eClass (10.1) 37020501
UNSPSC (4.03) 40142603
UNSPSC (10.0) 40172807
UNSPSC (11.0501) 40142317
UNSPSC (13.0601) 40172807
UNSPSC (15.1) 40172807
UNSPSC (17.1001) 40172807
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
B-12-SE Brass 3/4 in. Female NPT 3/4 in. Male NPT View Product
B-4-SE Brass 1/4 in. Female NPT 1/4 in. Male NPT View Product
B-6-SE Brass 3/8 in. Female NPT 3/8 in. Male NPT View Product
B-8-SE Brass 1/2 in. Female NPT 1/2 in. Male NPT View Product
SS-12-SE 316 Stainless Steel 3/4 in. Female NPT 3/4 in. Male NPT View Product
SS-2-SE 316 Stainless Steel 1/8 in. Female NPT 1/8 in. Male NPT View Product
SS-4-SE 316 Stainless Steel 1/4 in. Female NPT 1/4 in. Male NPT View Product
SS-4-SE-RT 316 Stainless Steel 1/4 in. Male ISO Tapered Thread 1/4 in. Female ISO Tapered Thread View Product
SS-6-SE 316 Stainless Steel 3/8 in. Female NPT 3/8 in. Male NPT View Product
SS-8-SE 316 Stainless Steel 1/2 in. Female NPT 1/2 in. Male NPT View Product

Contacto

Si tiene preguntas sobre este producto, contacte con su centro local autorizado de ventas y servicio. También pueden informarle sobre los servicios de apoyo para ayudarle a sacar el máximo partido a su inversión.

This process may take several minutes. Please be patient and remain on the page.