|
316L VIM-VAR Micro-Fit® Union Cross, 1/4 in. OD, SC-01 Cleaned
型番: 6LV-4MW-4P
|
||||||||||||||||||||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
仕様
CrossesMicro-Fit® cross fitting enables ultra-clean, four-way flow paths with precision welds—ideal for compact, high-purity process system layouts. ログインまたは登録して価格を見る お問い合わせ本製品に関するご質問は、担当のスウェージロック指定販売会社までお問い合わせください。指定販売会社は、投資を最大限に活用するためのアドバイスも提供いたします。
安全な製品の選定について:
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。 警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers. |
システム設計者およびユーザーは、製品カタログの内容をすべてご覧になった上で、安全な製品の選定を行ってください。 安全にトラブルなく機能するよう、システム全体の設計を考慮して、製品をご選定ください。 機能、材質の適合性、数値データなどを考慮し製品を選定すること、また、適切な取り付け、操作およびメンテナンスを行うのは、システム設計者およびユーザーの責任ですので、十分にご注意ください。
警告: Do not mix/interchange Swagelok products or components not governed by industrial design standards, including Swagelok tube fitting end connections, with those of other manufacturers.
カタログ
Crosses
Swagelok weld fittings provide a permanent, high-integrity connection in a variety of materials, sizes, and shapes to suit any industrial or high-purity application.
Features: Step-by-step identification procedure for threads and end connections.
This document specifies guidelines used by Swagelok Company for producing stainless steel products intended for photovoltaic (PV) applications.
This document specifies guidelines used by Swagelok® Company and its suppliers to ensure compliance with product cleanliness requirements as stated in ASTM G93 Level C. Application of the document is limited to wetted system components. This document must be used in conjunction with product catalogs, technical bulletins, and reports.
Swagelok® Specification SC-10 defines the cleaning, lubrication, assembly, and packaging requirements for standard Swagelok products and describes practices used to meet these requirements.
Scope: This document specificies guidelines used by Swagelok® Company for producing ultrahigh-purity (UHP) electropolished stainless steel products as well as ultrahigh-purity plastic products. This document must be used in conjunction with product catalogs, technical bulletins, and reports for complete product information.
High Performance, Small-Bore Fluid Systems: SAF 2507 Alloy Properties and Benefits; New Swagelok Tube Fittings for SAF 2507 Alloy; New Swagelok Weld Fittings for SAF 2507 Alloy; New Autogenous Orbital Welding Process for SAF 2507 Alloy with the Swagelok Welding System.
仕様
6LV-4MW-4P — 316L VIM-VAR Micro-Fit® Union Cross, 1/4 in. OD, SC-01 Cleaned
| 属性 | 値 |
|---|---|
| Body Material | 316L VIM-VAR |
| Cleaning Process | Ultrahigh-Purity Process Specification (SC-01) |
| Connection 1 Size | 1/4 in. |
| Connection 1 Type | Micro-Fit Tube Butt Weld |
| Connection 2 Size | 1/4 in. |
| Connection 2 Type | Micro-Fit Tube Butt Weld |
| Connection 3 Size | 1/4 in. |
| Connection 3 Type | Micro-Fit Tube Butt Weld |
| Connection 4 Size | 1/4 in. |
| Connection 4 Type | Micro-Fit Tube Butt Weld |
| Feature | Electropolished |
| Flow Restrictor | No |
| eClass (4.1) | 37020717 |
| eClass (5.1.4) | 37020590 |
| eClass (6.0) | 37200107 |
| eClass (6.1) | 37020590 |
| eClass (10.1) | 37020501 |
| UNSPSC (4.03) | 40141714 |
| UNSPSC (10.0) | 40142606 |
| UNSPSC (11.0501) | 40142604 |
| UNSPSC (13.0601) | 40183101 |
| UNSPSC (15.1) | 40183101 |
| UNSPSC (17.1001) | 40183111 |
資料
類似製品
|
型番
|
ボディ材質
|
コネクション1 サイズ
|
コネクション1 タイプ
|
コネクション2 サイズ
|
コネクション2 タイプ
|
|
|---|---|---|---|---|---|---|
| 6LV-4MW-4 | 316L VIM-VAR | 1/4 in. | Micro-Fit Tube Butt Weld | 1/4 in. | Micro-Fit Tube Butt Weld | 製品を見る |
| 6LV-6MW-4 | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | 製品を見る |
| 6LV-6MW-4P | 316L VIM-VAR | 3/8 in. | Micro-Fit Tube Butt Weld | 3/8 in. | Micro-Fit Tube Butt Weld | 製品を見る |
| 6LV-8MW-4 | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | 製品を見る |
| 6LV-8MW-4P | 316L VIM-VAR | 1/2 in. | Micro-Fit Tube Butt Weld | 1/2 in. | Micro-Fit Tube Butt Weld | 製品を見る |
Contact
Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.
