text.skipToContent text.skipToNavigation

316 스테인리스강 후위 페럴, 1/16인치 스웨즈락 튜브 피팅용

Part #: SS-104-1

Specifications

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/16인치
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.


Sélection des produits en toute sécurité :

Les catalogues doivent être lus en entier afin d'assurer une sélection adéquate des produits par le concepteur et l'utilisateur du système. Lors de la sélection des produits, l'intégralité de la conception du système doit être prise en considération pour garantir un fonctionnement fiable et sans incident. La responsabilité de l'utilisation, de la compatibilité des matériaux, du choix de capacités nominales appropriées, d'une installation, d'un fonctionnement et d'une maintenance corrects incombe au concepteur et à l'utilisateur du système.

Warning: 스웨즈락의 튜브 피팅 연결구를 포함하여 이러한 제품은 산업 설계 기준에 따라 제조되지 않으므로 스웨즈락의 제품 및 부품을 타 제조업체의 제품 및 부품과 혼합하거나 혼용하여 사용하지 마십시오.

316 스테인리스강 후위 페럴, 1/16인치 스웨즈락 튜브 피팅용

Part #: SS-104-1
View Catalog

Add To Favorites

Catalogs

Back Ferrules

Back ferrule ensures a secure, leak-tight grip on tubing—ideal for maintaining critical sealing integrity in fluid and gas systems.

Specifications

SS-104-1 — 316 스테인리스강 후위 페럴, 1/16인치 스웨즈락 튜브 피팅용

Attribute Value
Body Material 316 스테인리스강
Cleaning Process 표준 세정 및 포장(SC-10)
Connection 1 Size 1/16인치
Flow Restrictor No
eClass (4.1) 37020713
eClass (5.1.4) 37020590
eClass (6.0) 21022110
eClass (6.1) 37020590
eClass (10.1) 37020590
UNSPSC (4.03) 27121703
UNSPSC (10.0) 31181503
UNSPSC (11.0501) 31181503
UNSPSC (13.0601) 31401700
UNSPSC (15.1) 31401700
UNSPSC (17.1001) 31163102
Select a New Product with Similar Specs

Resources

Drawings
2D

Two-dimensional renderings are available for this product. Download the CAD file.

3D

Three-dimensional renderings are available for this product. Download the CAD file.

Sales Drawing

Sales drawings are available for this product. Download the files.

Similar Products

Part #
Body Material
Connection 1 Size
Connection 1 Type
Connection 2 Size
Connection 2 Type
6ML-1214-1A 6 Moly 3/4 in. - - - View Product
6ML-404-1A 6 Moly 1/4 in. - - - View Product
6ML-604-1A 6 Moly 3/8 in. - - - View Product
6ML-814-1A 6 Moly 1/2 in. - - - View Product
6MO-814-1A 6 Moly 1/2 in. - - - View Product
825-404-1 Alloy 825 1/4 in. - - - View Product
B-204-1 Brass 1/8 in. - - - View Product
B-404-1 Brass 1/4 in. - - - View Product
HC-204-1 Alloy C-276 1/8 in. - - - View Product
HC-404-1 Alloy C-276 1/4 in. - - - View Product
HC-604-1 Alloy C-276 3/8 in. - - - View Product
HC-814-1 Alloy C-276 1/2 in. - - - View Product
INC-404-1 Alloy 600 1/4 in. - - - View Product
M-604-1 Alloy 400/R-405 3/8 in. - - - View Product
M-814-1 Alloy 400/R-405 1/2 in. - - - View Product
NY-1214-1 Nylon 3/4 in. - - - View Product
NY-1614-1 Nylon 1 in. - - - View Product
NY-404-1 Nylon 1/4 in. - - - View Product
NY-604-1 Nylon 3/8 in. - - - View Product
NY-814-1 Nylon 1/2 in. - - - View Product
PFA-424-1 PFA 1/4 in. - - - View Product
PFA-824-1 PFA 1/2 in. - - - View Product
SS-1014-1 316 Stainless Steel 5/8 in. - - - View Product
SS-104-1-B1000 316 Stainless Steel 1/16 in. - - - View Product
SS-10M4-1 316 Stainless Steel 10 mm - - - View Product
SS-1214-1 316 Stainless Steel 3/4 in. - - - View Product
SS-12M4-1 316 Stainless Steel 12 mm - - - View Product
SS-1414-1 316 Stainless Steel 7/8 in. - - - View Product
SS-14M4-1 316 Stainless Steel 14 mm - - - View Product
SS-15M4-1 316 Stainless Steel 15 mm - - - View Product
SS-1614-1 316 Stainless Steel 1 in. - - - View Product
SS-16M4-1 316 Stainless Steel 16 mm - - - View Product
SS-18M4-1 316 Stainless Steel 18 mm - - - View Product
SS-2004-1 316 Stainless Steel 1 1/4 in. - - - View Product
SS-204-1 316 Stainless Steel 1/8 in. - - - View Product
SS-20M4-1 316 Stainless Steel 20 mm - - - View Product
SS-22M4-1 316 Stainless Steel 22 mm - - - View Product
SS-2404-1 316 Stainless Steel 1 1/2 in. - - - View Product
SS-25M4-1 316 Stainless Steel 25 mm - - - View Product
SS-28M4-1 316 Stainless Steel 28 mm - - - View Product
SS-2M4-1 316 Stainless Steel 2 mm - - - View Product
SS-304-1 316 Stainless Steel 3/16 in. - - - View Product
SS-3204-1 316 Stainless Steel 2 in. - - - View Product
SS-3M4-1 316 Stainless Steel 3 mm - - - View Product
SS-404-1 316 Stainless Steel 1/4 in. - - - View Product
SS-404-1BQ 316 Stainless Steel 1/4 in. - - - View Product
SS-4M4-1 316 Stainless Steel 4 mm - - - View Product
SS-604-1 316 Stainless Steel 3/8 in. - - - View Product
SS-6M4-1 316 Stainless Steel 6 mm - - - View Product
SS-814-1 316 Stainless Steel 1/2 in. - - - View Product
SS-8M4-1 316 Stainless Steel 8 mm - - - View Product
T-1214-1 PTFE 3/4 in. - - - View Product
T-12M4-1 PTFE 12 mm - - - View Product
T-15M4-1 PTFE 15 mm - - - View Product
T-1614-1 PTFE 1 in. - - - View Product
T-304-1 PTFE 3/16 in. - - - View Product
T-3M4-1 PTFE 3 mm - - - View Product
T-404-1 PTFE 1/4 in. - - - View Product
T-504-1 PTFE 5/16 in. - - - View Product
T-6M4-1 PTFE 6 mm - - - View Product
T-814-1 PTFE 1/2 in. - - - View Product
T-8M4-1 PTFE 8 mm - - - View Product

Contact

Si vous avez des questions concernant ce produit, prenez contact avec votre distributeur agréé. Celui-ci pourra également vous renseigner sur des services qui vous permettront de tirer le meilleur parti de votre investissement.

This process may take several minutes. Please be patient and remain on the page.